(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Options for Both "Eagle Wagon" and "Birdie Wagon"

Options for Both "Eagle Wagon" and "Birdie Wagon"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 715.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGW-64T-W
EGW-64T-YG
EGW-64V-W
EGW-64V-YG
EGW-75T-W
EGW-75T-YG
EGW-75TN
EGW-75V-W
EGW-75V-YG
EGW-96TN
EGW-TNKSET
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Details Type Uniform Load Capacity
(kg/stage)
JAN Code Trusco Code Mass
(g)
Main Body Material Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 1,486.00

STEEL WAGONS 1 Piece(s) - 12 Day(s) 600 400 40 - White Shelf Board 120 4989999278064 450-1756 3000 Steel - 1 pc.

฿ 1,486.00

STEEL WAGONS 1 Piece(s) - 12 Day(s) 600 400 40 - Young Green Shelf Board 120 4989999310665 474-9677 3000 Steel - 1 pc.

฿ 8,645.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 600 400 100 10 White Drawer - 4989999278071 450-1764 7400 Steel 494×274×58 1 unit

฿ 7,924.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 600 400 100 10 Young Green Drawer - 4989999310689 474-9693 7400 Steel 494×274×58 1 unit

฿ 1,866.00

STEEL WAGONS 1 Piece(s) - 12 Day(s) 750 500 40 - White Shelf Board 120 4989999278095 450-1861 4400 Steel - 1 pc.

฿ 1,866.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 750 500 40 - Young Green Shelf Board 120 4989999310672 474-9685 4400 Steel - 1 pc.

฿ 6,243.00

STEEL WAGONS 1 Piece(s) - 10 Day(s) 750 500 22 - White Top Panel - 4989999278088 450-1853 7200 - - 1 pc.

฿ 10,002.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 750 500 100 10 White Drawer - 4989999278101 450-1870 10400 Steel 644×374×58 1 unit

฿ 10,911.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 750 500 100 10 Young Green Drawer - 4989999310696 474-9707 10400 Steel 644×374×58 1 unit

฿ 7,267.00

STEEL WAGONS 1 Piece(s) - 12 Day(s) 900 600 22 - White Top Panel - 4989999278118 450-2311 10800 - - 1 pc.

฿ 715.00

STEEL WAGONS 1 Pack(s)

4 Pieces Per Package

1 Day(s) - - - - - Top Panel Attachment Fitting (4 pieces per set) - 4989999278125 450-2493 440 Steel - 1 Pack (4 pcs.)

Basic Specifications

Product Description

Shelf for Eagle/Birdie Wagon. Made of steel.

Part Number
EGW-64T-W
EGW-64T-YG
EGW-64V-W
EGW-64V-YG
EGW-75T-W
EGW-75T-YG
EGW-75TN
EGW-75V-W
EGW-75V-YG
EGW-96TN
EGW-TNKSET
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Details Type Uniform Load Capacity
(kg/stage)
JAN Code Trusco Code Mass
(g)
Main Body Material Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 1,486.00

STEEL WAGONS 1 Piece(s) - 12 Day(s) 600 400 40 - White Shelf Board 120 4989999278064 450-1756 3000 Steel - 1 pc.

฿ 1,486.00

STEEL WAGONS 1 Piece(s) - 12 Day(s) 600 400 40 - Young Green Shelf Board 120 4989999310665 474-9677 3000 Steel - 1 pc.

฿ 8,645.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 600 400 100 10 White Drawer - 4989999278071 450-1764 7400 Steel 494×274×58 1 unit

฿ 7,924.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 600 400 100 10 Young Green Drawer - 4989999310689 474-9693 7400 Steel 494×274×58 1 unit

฿ 1,866.00

STEEL WAGONS 1 Piece(s) - 12 Day(s) 750 500 40 - White Shelf Board 120 4989999278095 450-1861 4400 Steel - 1 pc.

฿ 1,866.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 750 500 40 - Young Green Shelf Board 120 4989999310672 474-9685 4400 Steel - 1 pc.

฿ 6,243.00

STEEL WAGONS 1 Piece(s) - 10 Day(s) 750 500 22 - White Top Panel - 4989999278088 450-1853 7200 - - 1 pc.

฿ 10,002.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 750 500 100 10 White Drawer - 4989999278101 450-1870 10400 Steel 644×374×58 1 unit

฿ 10,911.00

STEEL WAGONS 1 Piece(s) - 1 Day(s) 750 500 100 10 Young Green Drawer - 4989999310696 474-9707 10400 Steel 644×374×58 1 unit

฿ 7,267.00

STEEL WAGONS 1 Piece(s) - 12 Day(s) 900 600 22 - White Top Panel - 4989999278118 450-2311 10800 - - 1 pc.

฿ 715.00

STEEL WAGONS 1 Pack(s)

4 Pieces Per Package

1 Day(s) - - - - - Top Panel Attachment Fitting (4 pieces per set) - 4989999278125 450-2493 440 Steel - 1 Pack (4 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Warning

●When installing the top board, please also purchase bracket(EGW-TNKSET).