(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eagle Wagon (Urethane Casters / with Drawer)

Eagle Wagon (Urethane Casters / with Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,317.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGW-763VU-W SALE
EGW-763VU-YG SALE
EGW-773VU-W SALE
EGW-773VU-YG SALE
EGW-963VU-W SALE
EGW-963VU-YG SALE
EGW-973VU-W SALE
EGW-973VU-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 18,317.52

฿ 16,366.70

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White - 450-1985 23700(23.7kg) 494×274×58 1 unit

฿ 18,317.52

฿ 16,366.70

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999299977 474-9057 23700(23.7kg) 494×274×58 1 unit

฿ 21,783.17

฿ 19,295.53

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-2116 30900(30.9kg) 644×374×58 1 unit

฿ 21,783.17

฿ 19,295.53

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 4989999299984 474-9065 30900(30.9kg) 644×374×58 1 unit

฿ 18,624.11

฿ 16,601.53

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-2281 24500(24.5kg) 494×274×58 1 unit

฿ 18,624.11

฿ 16,601.53

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999299991 474-9073 24500(24.5kg) 494×274×58 1 unit

฿ 22,036.83

฿ 19,529.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-2469 31700(31.7kg) 644×374×58 1 unit

฿ 22,036.83

฿ 19,529.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 4989999310078 474-9081 31700(31.7kg) 644×374×58 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    250
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Number of Steps(Level)
    3
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4866138
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs)
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· Caster with double lock style which locks the axle with the wheel.

Part Number
EGW-763VU-W SALE
EGW-763VU-YG SALE
EGW-773VU-W SALE
EGW-773VU-YG SALE
EGW-963VU-W SALE
EGW-963VU-YG SALE
EGW-973VU-W SALE
EGW-973VU-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 18,317.52

฿ 16,366.70

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White - 450-1985 23700(23.7kg) 494×274×58 1 unit

฿ 18,317.52

฿ 16,366.70

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999299977 474-9057 23700(23.7kg) 494×274×58 1 unit

฿ 21,783.17

฿ 19,295.53

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-2116 30900(30.9kg) 644×374×58 1 unit

฿ 21,783.17

฿ 19,295.53

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 4989999299984 474-9065 30900(30.9kg) 644×374×58 1 unit

฿ 18,624.11

฿ 16,601.53

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-2281 24500(24.5kg) 494×274×58 1 unit

฿ 18,624.11

฿ 16,601.53

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999299991 474-9073 24500(24.5kg) 494×274×58 1 unit

฿ 22,036.83

฿ 19,529.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-2469 31700(31.7kg) 644×374×58 1 unit

฿ 22,036.83

฿ 19,529.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 4989999310078 474-9081 31700(31.7kg) 644×374×58 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1