(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eagle Wagon (Rubber Casters 4-Wheel Swivel Specification / with One Tier Drawer)

Eagle Wagon (Rubber Casters 4-Wheel Swivel Specification / with One Tier Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,414.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGW-763VJ-W SALE
EGW-763VJ-YG SALE
EGW-773VJ-W SALE
EGW-773VJ-YG SALE
EGW-963VJ-W SALE
EGW-963VJ-YG SALE
EGW-973VJ-W SALE
EGW-973VJ-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 18,414.82

฿ 16,402.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White - 450-1969 24800(24.8kg) 494×274×58 1 unit

฿ 18,414.82

฿ 16,402.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999299915 474-8999 24800(24.8kg) 494×274×58 1 unit

฿ 21,707.94

฿ 19,328.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-2094 32100(32.1kg) 644×374×58 1 unit

฿ 21,011.00

฿ 19,328.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 4989999299922 474-9006 32100(32.1kg) 644×374×58 1 unit

฿ 18,721.41

฿ 16,637.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-2264 25600(25.6kg) 494×274×58 1 unit

฿ 18,721.41

฿ 16,637.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999299939 474-9014 25600(25.6kg) 494×274×58 1 unit

฿ 21,942.86

฿ 19,564.25

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-2442 32900(32.9kg) 644×374×58 1 unit

฿ 21,942.86

฿ 19,564.25

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 4989999299946 474-9022 32900(32.9kg) 644×374×58 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    200
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Number of Steps(Level)
    3
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4866138
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs)
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Caster with double lock style which locks the axle with the wheel.

Part Number
EGW-763VJ-W SALE
EGW-763VJ-YG SALE
EGW-773VJ-W SALE
EGW-773VJ-YG SALE
EGW-963VJ-W SALE
EGW-963VJ-YG SALE
EGW-973VJ-W SALE
EGW-973VJ-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 18,414.82

฿ 16,402.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White - 450-1969 24800(24.8kg) 494×274×58 1 unit

฿ 18,414.82

฿ 16,402.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999299915 474-8999 24800(24.8kg) 494×274×58 1 unit

฿ 21,707.94

฿ 19,328.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-2094 32100(32.1kg) 644×374×58 1 unit

฿ 21,011.00

฿ 19,328.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 4989999299922 474-9006 32100(32.1kg) 644×374×58 1 unit

฿ 18,721.41

฿ 16,637.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-2264 25600(25.6kg) 494×274×58 1 unit

฿ 18,721.41

฿ 16,637.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999299939 474-9014 25600(25.6kg) 494×274×58 1 unit

฿ 21,942.86

฿ 19,564.25

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-2442 32900(32.9kg) 644×374×58 1 unit

฿ 21,942.86

฿ 19,564.25

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 4989999299946 474-9022 32900(32.9kg) 644×374×58 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1