(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Birdie Wagon (with Top Plate)

Birdie Wagon (with Top Plate)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,676.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BDW-762T-W SALE
BDW-762T-YG SALE
BDW-772T-W SALE
BDW-772T-YG SALE
BDW-962T-W SALE
BDW-962T-YG SALE
BDW-972T-W SALE
BDW-972T-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 14,676.33

฿ 13,223.37

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White - 450-1411 20600(20.6kg) 750×500×22 1 unit

฿ 14,676.33

฿ 13,223.37

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999310702 474-9715 20600(20.6kg) 750×500×22 1 unit

฿ 16,457.15

฿ 14,860.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-1497 27000(27.0kg) 900×600×22 1 unit

฿ 16,457.15

฿ 14,860.81

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 740 Young Green 4989999310719 474-9723 27000(27.0kg) 900×600×22 1 unit

฿ 14,933.34

฿ 13,448.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-1578 21300(21.3kg) 750×500×22 1 unit

฿ 14,933.34

฿ 13,448.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999310726 474-9731 21300(21.3kg) 750×500×22 1 unit

฿ 16,672.39

฿ 15,085.18

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-1675 27700(27.7kg) 900×600×22 1 unit

฿ 16,672.39

฿ 15,085.18

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 880 Young Green 4989999310733 474-9740 27700(27.7kg) 900×600×22 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    200
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Number of Steps(Level)
    2
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4866138
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs)
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Multipurpose angle type wagon developed to improve workability.
[Features]
· Casters are double stopper type for fixing the wheel and rotation.
· Angle struts have protrusions and the shelf plate is fixed to reduce vertical and horizontal wobbling.
· Shelf boards can be used on both sides as dish types or flat types.
[Applications]
· Ideal as a mobile wagon in factories and offices.
· Convenient for transport and picking work inside factories.
· Convenient as a tool stand, or as a temporary stand for products and parts during line work.

Part Number
BDW-762T-W SALE
BDW-762T-YG SALE
BDW-772T-W SALE
BDW-772T-YG SALE
BDW-962T-W SALE
BDW-962T-YG SALE
BDW-972T-W SALE
BDW-972T-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 14,676.33

฿ 13,223.37

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White - 450-1411 20600(20.6kg) 750×500×22 1 unit

฿ 14,676.33

฿ 13,223.37

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999310702 474-9715 20600(20.6kg) 750×500×22 1 unit

฿ 16,457.15

฿ 14,860.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-1497 27000(27.0kg) 900×600×22 1 unit

฿ 16,457.15

฿ 14,860.81

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 740 Young Green 4989999310719 474-9723 27000(27.0kg) 900×600×22 1 unit

฿ 14,933.34

฿ 13,448.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-1578 21300(21.3kg) 750×500×22 1 unit

฿ 14,933.34

฿ 13,448.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999310726 474-9731 21300(21.3kg) 750×500×22 1 unit

฿ 16,672.39

฿ 15,085.18

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-1675 27700(27.7kg) 900×600×22 1 unit

฿ 16,672.39

฿ 15,085.18

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 880 Young Green 4989999310733 474-9740 27700(27.7kg) 900×600×22 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1