(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Birdie Wagon (BDW-662-W)

Birdie Wagon (BDW-662-W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BDW-662-W
BDW-662-YG
BDW-672-W
BDW-672-YG
BDW-763-W
BDW-763-YG
BDW-773-W
BDW-773-YG
BDW-963-W
BDW-963-YG
BDW-973-W
BDW-973-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 7,448.89

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 White 450-1357 2 11640(11.64kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 7,448.89

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 Young Green 475-0021 2 11640(11.64kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 10,466.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 White 450-1381 2 14440(14.44kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,224.00

STEEL WAGONS 1 Piece(s) 14 Day(s) 750 500 600 Young Green 475-0039 2 14440(14.44kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 10,185.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 White 450-1462 3 16240(16.24kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 9,583.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 475-0047 3 16240(16.24kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,153.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 450-1543 3 20490(20.49kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,743.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 475-0055 3 20490(20.49kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,412.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 450-1641 3 16940(16.94kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 9,831.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 475-0063 3 16940(16.94kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,379.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 450-1748 3 21190(21.19kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,989.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 880 Young Green 475-0071 3 21190(21.19kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    200
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Specifications
    Product Registered Patent No. 4866138
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    40
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Multipurpose angle type wagon developed to improve workability.
[Features]
· Tool wagon uniquely embossed for strength.
· Turnlock type double stopper that locks both wheel and axle.
· Shelf frame has a solid finish and a unique shape.
· Materials - main body: steel, caster fittings: steel, wheels: rubber.
[Applications]
· Ideal as a mobile wagon in factories and offices.
· For temporary placement of tool holders, products, and goods during line work, picking work, or transportation inside factories.

Part Number
BDW-662-W
BDW-662-YG
BDW-672-W
BDW-672-YG
BDW-763-W
BDW-763-YG
BDW-773-W
BDW-773-YG
BDW-963-W
BDW-963-YG
BDW-973-W
BDW-973-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 7,448.89

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 White 450-1357 2 11640(11.64kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 7,448.89

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 Young Green 475-0021 2 11640(11.64kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 10,466.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 White 450-1381 2 14440(14.44kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,224.00

STEEL WAGONS 1 Piece(s) 14 Day(s) 750 500 600 Young Green 475-0039 2 14440(14.44kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 10,185.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 White 450-1462 3 16240(16.24kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 9,583.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 475-0047 3 16240(16.24kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,153.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 450-1543 3 20490(20.49kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,743.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 475-0055 3 20490(20.49kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,412.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 450-1641 3 16940(16.94kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 9,831.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 475-0063 3 16940(16.94kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,379.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 450-1748 3 21190(21.19kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,989.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 880 Young Green 475-0071 3 21190(21.19kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A double lock specification caster which locks the axle with the wheel.

Specification

●Number of Stages(stage):3
●Caster: Flexible Type(with double stopper) 100mm(2 pieces) Flexible Type 100mm(2 pieces)

Materials

●Main Body: Steel 
●Caster Brackets: Steel
●Wheel: Rubber