(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 1 Deep Drawer & 1 Slim Drawer) (FAW-662VZD-W)

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 1 Deep Drawer & 1 Slim Drawer) (FAW-662VZD-W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662VZD-W SALE
FAW-662VZD-YG SALE
FAW-672VZD-W SALE
FAW-672VZD-YG SALE
FAW-763VZD-W SALE
FAW-763VZD-YG SALE
FAW-773VZD-W SALE
FAW-773VZD-YG SALE
FAW-963VZD-W SALE
FAW-963VZD-YG SALE
FAW-973VZD-W SALE
FAW-973VZD-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 24,922.00

฿ 22,928.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216868 436-9149 2 28200 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 24,922.00

฿ 22,928.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216875 436-9157 2 28200 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 31,205.00

฿ 28,708.60

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999216967 436-9246 2 37800 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 31,205.00

฿ 28,708.60

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999216974 436-9254 2 37800 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 27,734.00

฿ 25,515.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217858 436-9394 3 32800 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 27,734.00

฿ 25,515.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999217865 436-9408 3 32800 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 34,724.00

฿ 31,946.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999217957 436-9491 3 43900 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 34,724.00

฿ 31,946.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999217964 436-9505 3 43900 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 27,883.00

฿ 25,652.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999219999 436-9653 3 33300 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 27,883.00

฿ 25,652.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999231243 436-9661 3 33300 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 34,870.00

฿ 32,080.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231335 436-9751 3 44400 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 34,870.00

฿ 32,080.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231342 436-9769 3 44400 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×119 624×388×59 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Spill Preventer Height(mm)
    50
  • Main Body Material
    Steel
  • Wheel Material
    Urethane
  • Uniform Load Capacity: Shallow Type(kg/stage)
    10
  • Uniform Load Capacity: Deep Type(kg/stage)
    10
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
FAW-662VZD-W SALE
FAW-662VZD-YG SALE
FAW-672VZD-W SALE
FAW-672VZD-YG SALE
FAW-763VZD-W SALE
FAW-763VZD-YG SALE
FAW-773VZD-W SALE
FAW-773VZD-YG SALE
FAW-963VZD-W SALE
FAW-963VZD-YG SALE
FAW-973VZD-W SALE
FAW-973VZD-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 24,922.00

฿ 22,928.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216868 436-9149 2 28200 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 24,922.00

฿ 22,928.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216875 436-9157 2 28200 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 31,205.00

฿ 28,708.60

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999216967 436-9246 2 37800 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 31,205.00

฿ 28,708.60

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999216974 436-9254 2 37800 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 27,734.00

฿ 25,515.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217858 436-9394 3 32800 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 27,734.00

฿ 25,515.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999217865 436-9408 3 32800 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 34,724.00

฿ 31,946.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999217957 436-9491 3 43900 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 34,724.00

฿ 31,946.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999217964 436-9505 3 43900 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 27,883.00

฿ 25,652.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999219999 436-9653 3 33300 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 27,883.00

฿ 25,652.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999231243 436-9661 3 33300 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×119 474×288×59 1 unit

฿ 34,870.00

฿ 32,080.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231335 436-9751 3 44400 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×119 624×388×59 1 unit

฿ 34,870.00

฿ 32,080.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231342 436-9769 3 44400 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×119 624×388×59 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1