(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 2 Drawers)

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 2 Drawers)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,082.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662XD-W
FAW-662XD-YG
FAW-672XD-W
FAW-672XD-YG
FAW-763XD-W
FAW-763XD-YG
FAW-773XD-W
FAW-773XD-YG
FAW-963XD-W
FAW-963XD-YG
FAW-973XD-W
FAW-973XD-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 19,082.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216882 436-9165 2 22800 474×288×59 1 unit

฿ 19,082.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216899 436-9173 2 22800 474×288×59 1 unit

฿ 23,247.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999216981 436-9262 2 30400 624×388×59 1 unit

฿ 23,247.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999217735 436-9271 2 30400 474×288×59 1 unit

฿ 21,895.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217872 436-9416 3 27400 474×288×59 1 unit

฿ 21,895.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999217889 436-9424 3 27400 474×288×59 1 unit

฿ 26,768.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999217971 436-9513 3 36500 624×388×59 1 unit

฿ 26,768.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999217988 436-9521 3 36500 474×288×59 1 unit

฿ 22,043.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999231250 436-9670 3 27900 474×288×59 1 unit

฿ 22,043.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999231267 436-9688 3 27900 474×288×59 1 unit

฿ 26,915.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231359 436-9777 3 37000 624×388×59 1 unit

฿ 26,915.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231366 436-9785 3 37000 474×288×59 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Spill Preventer Height(mm)
    50
  • Main Body Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
FAW-662XD-W
FAW-662XD-YG
FAW-672XD-W
FAW-672XD-YG
FAW-763XD-W
FAW-763XD-YG
FAW-773XD-W
FAW-773XD-YG
FAW-963XD-W
FAW-963XD-YG
FAW-973XD-W
FAW-973XD-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 19,082.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216882 436-9165 2 22800 474×288×59 1 unit

฿ 19,082.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216899 436-9173 2 22800 474×288×59 1 unit

฿ 23,247.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999216981 436-9262 2 30400 624×388×59 1 unit

฿ 23,247.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999217735 436-9271 2 30400 474×288×59 1 unit

฿ 21,895.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217872 436-9416 3 27400 474×288×59 1 unit

฿ 21,895.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999217889 436-9424 3 27400 474×288×59 1 unit

฿ 26,768.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999217971 436-9513 3 36500 624×388×59 1 unit

฿ 26,768.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999217988 436-9521 3 36500 474×288×59 1 unit

฿ 22,043.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999231250 436-9670 3 27900 474×288×59 1 unit

฿ 22,043.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999231267 436-9688 3 27900 474×288×59 1 unit

฿ 26,915.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231359 436-9777 3 37000 624×388×59 1 unit

฿ 26,915.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231366 436-9785 3 37000 474×288×59 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1