(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling wagon (for HSK NC5)

Tooling wagon (for HSK NC5)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,777.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WD1020 SALE
WD1040 SALE
WD4030 SALE
WD6324 SALE
WD6348 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Steps
(Level)
Number of storage holders Holder color Tooling shelf
(sheet)
Trusco Code Apply Amount Of Content

฿ 31,777.00

฿ 29,234.84

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 3 20 Purple 1 452-7381 For HSK100A, NC5-100 1 unit

฿ 34,824.00

฿ 32,038.08

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 2 40 Purple 2 452-7399 For HSK100A, NC5-100 1 unit

฿ 32,961.00

฿ 30,324.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 3 30 Yellow 1 452-7402 For HSK40A, NC5-46 1 unit

฿ 32,183.00

฿ 29,608.36

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 3 24 Green 1 452-7429 For HSK63A, NC5-63 1 unit

฿ 35,331.00

฿ 32,504.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 2 48 Green 2 452-7437 For HSK63A, NC5-63 1 unit

Basic Specifications

  • Frontage(mm)
    693
  • Depth(mm)
    550
  • Height(mm)
    790
  • Color
    Green
  • Mass(g)
    36000
  • Uniform Load Capacity(kg/unit)
    200
  • Material
    Holder: PP Resin
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

For tooling storage and management.

Part Number
WD1020 SALE
WD1040 SALE
WD4030 SALE
WD6324 SALE
WD6348 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Steps
(Level)
Number of storage holders Holder color Tooling shelf
(sheet)
Trusco Code Apply Amount Of Content

฿ 31,777.00

฿ 29,234.84

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 3 20 Purple 1 452-7381 For HSK100A, NC5-100 1 unit

฿ 34,824.00

฿ 32,038.08

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 2 40 Purple 2 452-7399 For HSK100A, NC5-100 1 unit

฿ 32,961.00

฿ 30,324.12

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 3 30 Yellow 1 452-7402 For HSK40A, NC5-46 1 unit

฿ 32,183.00

฿ 29,608.36

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 3 24 Green 1 452-7429 For HSK63A, NC5-63 1 unit

฿ 35,331.00

฿ 32,504.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 2 48 Green 2 452-7437 For HSK63A, NC5-63 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1