(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cable Tie "Easy Release Tie" (Weather-resistant Type) (TRERHV-150LW)

Cable Tie "Easy Release Tie" (Weather-resistant Type) (TRERHV-150LW)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRERHV-125LW
TRERHV-125MW
TRERHV-150LW
TRERHV-150MW
TRERHV-200LW
TRERHV-200MW
TRERHV-250LW
TRERHV-250MW
TRERHV-300LW
TRERHV-300MW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Binding Diameter
(mm)
Tensile Strength
(N)
Trusco Code Mass
(g)
Abstract Quantity

฿ 492.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

12 Day(s) 7.6 125 1.3 30 539 450-6731 150 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 292.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.5 125 1.2 30 215.6 450-6685 84.8 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

฿ 525.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

10 Day(s) 7.6 150 1.3 41 539 450-6740 179.0 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 367.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.5 150 1.2 35 215.6 450-6693 95.5 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

฿ 577.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.6 203 1.3 58 539 450-6758 239.0 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 382.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.5 203 1.2 50 215.6 450-6707 127.8 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

฿ 896.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

12 Day(s) 7.6 253 1.3 73 539 450-6766 344.0 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 598.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.5 250 1.2 65 215.6 450-6715 148.0 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

฿ 1,122.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

12 Day(s) 7.6 303 1.3 89 539 450-6774 365.0 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 745.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day 4.5 300 1.2 80 215.6 450-6723 172.0 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

Basic Specifications

  • Product Type
    Cable tie
  • Color
    Black
  • Main body: option
    Main Body
  • Features
    After binding, the push claw can be pushed to easily tighten "loosened" cable ties even by those with big fingers, making it economical.
  • Application
    For securing and binding electrical wires and cables.
  • Specifications
    For outdoors, weather-resistant type
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Weatherproof nylon 66
  • Quantity
    1 Bag (100 pcs.)

Product Description

[Features]
· After binding, the push claw can be pushed to easily tighten "loosened" cable ties, even by individuals with large fingers
· Making it economical.
· Weather resistant type.
[Use]· For securing and binding electrical wires and cables.

Part Number
TRERHV-125LW
TRERHV-125MW
TRERHV-150LW
TRERHV-150MW
TRERHV-200LW
TRERHV-200MW
TRERHV-250LW
TRERHV-250MW
TRERHV-300LW
TRERHV-300MW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Binding Diameter
(mm)
Tensile Strength
(N)
Trusco Code Mass
(g)
Abstract Quantity

฿ 492.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

12 Day(s) 7.6 125 1.3 30 539 450-6731 150 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 292.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.5 125 1.2 30 215.6 450-6685 84.8 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

฿ 525.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

10 Day(s) 7.6 150 1.3 41 539 450-6740 179.0 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 367.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.5 150 1.2 35 215.6 450-6693 95.5 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

฿ 577.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.6 203 1.3 58 539 450-6758 239.0 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 382.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.5 203 1.2 50 215.6 450-6707 127.8 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

฿ 896.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

12 Day(s) 7.6 253 1.3 73 539 450-6766 344.0 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 598.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.5 250 1.2 65 215.6 450-6715 148.0 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

฿ 1,122.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

12 Day(s) 7.6 303 1.3 89 539 450-6774 365.0 UL Flame Retardant (94V-2)/UL-Compliant Product 1 Bag (100 pcs.)

฿ 745.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day 4.5 300 1.2 80 215.6 450-6723 172.0 UL Flame Retardant (94V-2) 1 Bag (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even after binding, cable tie can be easily loosen by pushing the push type nail even for those who have big fingers, and as rebinding can be done, it is economical.

Usage

●For fixing, bundling of wires and cables.

Specification

●Color: Black
●Q'ty per bag(piece):100
●SPQ(bag):10
●For outdoor
●Working temperature range: -40 to 80°C
●Weather resistance type

Materials

●Weather resistance nylon 66