• Delivery services may experience delays due to the ongoing flood situation in bangkok > คลิก
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2569 | Notice holiday in October 2026 > คลิก

Cable Ties

Cable ties are tools used for tying things together. They are used indoors and outdoors for tying cables, wires, hoses and other linear items. Also known as zip ties, cable ties made of nylon are the standard type. These are the most versatile type of cable tie as they can be tightened effortlessly with one hand. For outdoor use, choose a product with excellent weather resistance since they will be exposed to ultraviolet rays, wind and rain. Cable ties are available in various types, including the normal type that does not loosen easily, type that fastens and bundles cables, fastener type that is easy to attach and remove, spiral type that can bundle cables neatly and braid type that does not become frayed easily.

Cable Ties are accessories used to bundle, organize, and secure wires, signal cables, air tubes, small tubes, or lightweight parts in control panels, machines, maintenance work, and electrical installations. Selection should not be based only on price or a similar size. It is important to check operating specifications such as length and width, tensile strength, material, UV resistance, operating temperature, as well as installation method and future maintenance. If the selected model does not match the worksite, machines may stop frequently, product quality may become unstable, or hidden costs may occur from repeated replacement and troubleshooting. Defining operating conditions clearly from the beginning helps the system operate safely, continuously, and cost-effectively.

Key Points When Selecting Cable Ties

  • length and width: Check length and width against actual operating conditions, including installation tolerance, vibration, load, and environment, so cable ties can operate stably and repeated replacement can be reduced.
  • tensile strength: Check tensile strength against actual operating conditions, including installation tolerance, vibration, load, and environment, so cable ties can operate stably and repeated replacement can be reduced.
  • material: Check material against actual operating conditions, including installation tolerance, vibration, load, and environment, so cable ties can operate stably and repeated replacement can be reduced.
  • UV resistance: Check UV resistance against actual operating conditions, including installation tolerance, vibration, load, and environment, so cable ties can operate stably and repeated replacement can be reduced.
  • operating temperature: Check operating temperature against actual operating conditions, including installation tolerance, vibration, load, and environment, so cable ties can operate stably and repeated replacement can be reduced.
  • locking head style: Check locking head style against actual operating conditions, including installation tolerance, vibration, load, and environment, so cable ties can operate stably and repeated replacement can be reduced.
  • color and circuit identification: Check color and circuit identification against actual operating conditions, including installation tolerance, vibration, load, and environment, so cable ties can operate stably and repeated replacement can be reduced.

Cable Tie Types and Wire Organization

Nylon cable ties

General-purpose ties for indoor control panels and machines, available in many sizes for standard bundling.

Heat-resistant cable ties

Suitable near motors, heaters, or areas with higher ambient temperature.

Weather-resistant cable ties

Used outdoors or under UV exposure to reduce brittleness from weather.

Releasable cable ties

Useful for prototypes, repair work, and positions where wiring is changed frequently.

Installation and Maintenance for Cable Ties

Tighten the tie enough to hold the bundle without crushing insulation or deforming signal cables. Arrange the route and bend radius before locking.

After installation, cut tails cleanly, confirm that locking heads do not interfere with doors or moving parts, and recheck bundles after initial operation.

  • Before startup: Confirm bundles do not interfere with cabinet doors, fans, or moving parts after covers are closed.
  • During operation: Inspect hot or vibrating points for loosened locks or deformed cables.
  • Spare-part records: Separate size, color, and material by work area so stock can be replenished correctly.

Common Problems and Prevention

Brittleness from heat or UV

Standard material can age quickly in hot or outdoor areas. Use heat-resistant or weather-resistant grades when required.

Cable damage from overtightening

Too much tension can crush insulation or deform signal cables. Apply suitable tightening force and keep bend radius.

Slow troubleshooting from mixed bundles

Bundling circuits without color or labels makes inspection slower. Group wires by circuit or machine area where practical.

Specification Checklist Before Purchasing Cable Ties

Before confirming a purchase, start from real machine information such as drawings, manuals, existing spare-part lists, failure history, and installation conditions. For cable ties, the most important checks include bundle diameter, tensile strength and width, heat or UV resistant material, color and circuit grouping. These details separate products that look similar but cannot be used interchangeably because ratings, materials, connection methods, and accessory standards may be different.

For maintenance replacement, review why the current item failed and compare the symptom with bundle diameter, tensile strength and width, and heat or UV resistant material before choosing a new model. If the cause is overload, heat, humidity, vibration, wiring, or unsuitable installation, ordering the same model without correcting the condition may repeat the failure. The new selection should consider compatibility with the existing machine, replacement work, and durability under the actual worksite.

In continuous production, waiting for one replacement part can affect the entire line. Prepare main and alternative models for cable ties in advance, and record important values such as bundle diameter, tensile strength and width, heat or UV resistant material, color and circuit grouping together with installation photos or circuit numbers. This makes future replacement faster and reduces misunderstanding between maintenance, engineering, and purchasing teams.

From an EEAT perspective, cable ties content should go beyond a simple product definition and help users make decisions from real worksite experience. This includes checking bundle diameter before selection, allowing margin for tensile strength and width, confirming heat or UV resistant material with existing equipment, and reviewing color and circuit grouping to prevent long-term trouble. These details support better quality decisions, reduce repeated troubleshooting cost, and shorten the time needed to find a reliable replacement.

When cable ties are used across several machine lines, selection standards should be separated by the importance of the installation point. Positions that directly affect product quality, stop the entire line, or can only be replaced during planned maintenance require different levels of control. Critical points should define bundle diameter and tensile strength and width more clearly, while alternative models should also satisfy heat or UV resistant material and color and circuit grouping so replacement does not reduce system stability.

During purchasing, avoid grouping cable ties with different specifications under one vague description. Separating items by bundle diameter, tensile strength and width, heat or UV resistant material, color and circuit grouping makes it easier to check price, lead time, and stock availability against the real requirement. It also gives maintenance teams a reliable reference when a problem occurs and a replacement decision must be made quickly.

  • Define the machine role: Identify where the cable ties is used and how it relates to bundle diameter, so the specification matches the real function rather than only the product category.
  • Check category-specific specifications: Focus on bundle diameter, tensile strength and width, heat or UV resistant material, color and circuit grouping because these details separate standard models, environment-resistant models, and models for continuous operation.
  • Estimate failure impact: If a problem with tensile strength and width or heat or UV resistant material can stop the machine, increase defects, or make repair difficult, choose adequate margin and prepare spare parts in advance.
  • Align teams on one specification: Engineering, production, and purchasing should refer to the same model data and color and circuit grouping requirements to avoid ordering a similar but unsuitable item.
  • Keep worksite evidence: Store installation position, connection method, bundle diameter values, and previous failure symptoms with the purchase record so the machine spare-part standard can be improved over time.

How MISUMI Helps You Select Cable Ties

Quality

MISUMI helps compare cable ties by length, width, tensile strength, material, color, heat resistance, and UV resistance.

Cost

Choosing the right type reduces repeated replacement, cable damage, and rework after machine operation starts.

Time

Search by size and material helps maintenance teams prepare stock faster and select replacements that match the worksite.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Cable Ties - Material Handling & Storage for warehouse and logistic | MISUMI Thailand