Cable Tie "Push Mount Tie"

Brand :
TRUSCO

Caution

    Product Description

    Indoor cable ties that can be used to easily fix bundled wires.
    [Features]
    · Can easily fix bundle wire just by inserting this into chassis or panels.
    [Application]
    · For mounting bundles onto a panel.

    Features

    ●By pushing into the hole of the chassis, the panel, etc. you can fix the bundle wire easily.

    Usage

    ●When attaching bundle wire to a panel or the like.

    Specification

    ●Color:White
    ●Q'ty Per Bag (piece):100
    ●SPQ (bag):10
    ●For indoor 
    ●Working Temperature Range: -40 to 80°C
    ●UL Standard Product 
    ●UL Flame Retardant (94V-2)

    Materials

    ●Nylon 66
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat