(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Pipe Sound Proof Material "DB Cover" (For Elbow)

Drain Pipe Sound Proof Material "DB Cover" (For Elbow)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 725.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DB-AEL-50
DB-AEL-75
DB-AEL-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Appropriate Tube Size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 725.07

PIPING PROTECTIVE MATERIALS 1 Piece(s) 10 Day(s) 50 4953871031115 254-5161 250 1 pc.

฿ 814.63

PIPING PROTECTIVE MATERIALS 1 Piece(s) 12 Day(s) 75 4953871031122 254-5179 370 1 pc.

฿ 1,024.30

PIPING PROTECTIVE MATERIALS 1 Piece(s) 12 Day(s) 100 4953871031139 254-5187 500 1 pc.

Basic Specifications

  • Product Model
    Other
  • Features
    Reduces noise by 10 to 15 dB. Can be constructed in a short period of time and does not require the use of special jigs or tools.
  • Use
    With PVC drain pipe.
  • Sound Absorbing Layer Material
    Tip Urethane
  • Sound Cut off Sheet Material
    PO Series Sheet
  • Specifications
    With Resin Elbow
  • Amount Of Content
    1 pc.

Product Description

Reduces noise by 10 to 15 dB. No special jigs or tools are necessary, allowing work to be carried out in a short period of time.

Part Number
DB-AEL-50
DB-AEL-75
DB-AEL-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Appropriate Tube Size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 725.07

PIPING PROTECTIVE MATERIALS 1 Piece(s) 10 Day(s) 50 4953871031115 254-5161 250 1 pc.

฿ 814.63

PIPING PROTECTIVE MATERIALS 1 Piece(s) 12 Day(s) 75 4953871031122 254-5179 370 1 pc.

฿ 1,024.30

PIPING PROTECTIVE MATERIALS 1 Piece(s) 12 Day(s) 100 4953871031139 254-5187 500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1