(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic / stainless steel scraper set A (2 sets)

Ceramic / stainless steel scraper set A (2 sets)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KZ142B

  • Product Type
    Scraper
  • Blade Width(mm)
    18/15
  • Blade Length(mm)
    46/44
  • Overall Length(mm)
    175/170
  • JAN Code
    4989433734828
  • Trusco Code
    373-5699
  • Mass(g)
    130
  • Features
    Use a stainless steel scraper for cutting and use a ceramic scraper for finishing. Use a ceramic scraper for even more beautiful finish.
  • Material (grip)
    Plywood
  • Set Content
    KZ4-18、KZ1-15
  • Amount Of Content
    1 Set (2)
Part Number
KZ142B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,007.29

SCRAPERS SET 1 Pack(s)

2 Pieces Per Package

40 Day(s) 1 Set (2)

Basic Specifications

  • Product Type
    Scraper
  • Blade Width(mm)
    18/15
  • Blade Length(mm)
    46/44
  • Overall Length(mm)
    175/170
  • JAN Code
    4989433734828
  • Trusco Code
    373-5699
  • Mass(g)
    130
  • Features
    Use a stainless steel scraper for cutting and use a ceramic scraper for finishing. Use a ceramic scraper for even more beautiful finish.
  • Material (grip)
    Plywood
  • Set Content
    KZ4-18、KZ1-15
  • Amount Of Content
    1 Set (2)

Product Description

Use a stainless steel scraper for cutting and a ceramic scraper for finishing. Uses a ceramic scraper for a cleaner finish.

Specifications of KZ142B

  • Product Type
    Scraper
  • Blade Width(mm)
    18/15
  • Blade Length(mm)
    46/44
  • Overall Length(mm)
    175/170
  • JAN Code
    4989433734828
  • Trusco Code
    373-5699
  • Mass(g)
    130
  • Features
    Use a stainless steel scraper for cutting and use a ceramic scraper for finishing. Use a ceramic scraper for even more beautiful finish.
  • Material (grip)
    Plywood
  • Set Content
    KZ4-18、KZ1-15
  • Amount Of Content
    1 Set (2)
Part Number
KZ142B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,007.29

SCRAPERS SET 1 Pack(s)

2 Pieces Per Package

40 Day(s) 1 Set (2)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1