(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material brass/aluminum die-casting

Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material brass/aluminum die-casting

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GSG-13S-LC

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    150
  • The amount of air(L/min)
    90
  • Cup capacity(L)
    0.4
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • JAN Code
    4989999256826
  • Trusco Code
    449-9328
  • Features
    It is a set type for immediately usable gun and cap. The gun has undergone Japanese testing based on testing equivalent to that received by products with JIS specifications.
  • Application
    For applying the middle coat or top coat on small objects.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel, brass, aluminum diecast
  • Cup Material
    Brass /Die cast aluminum
  • Mass(g)
    526/set
  • Specifications
    Gravity Type
  • Amount Of Content
    1 Set (Gun, Cup)
Part Number
GSG-13S-LC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,612.29

SPRAY GUNS(GRAVITY TYPE) 1 Piece(s) 1 Day(s) 1 Set (Gun, Cup)

Basic Specifications

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    150
  • The amount of air(L/min)
    90
  • Cup capacity(L)
    0.4
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • JAN Code
    4989999256826
  • Trusco Code
    449-9328
  • Features
    It is a set type for immediately usable gun and cap. The gun has undergone Japanese testing based on testing equivalent to that received by products with JIS specifications.
  • Application
    For applying the middle coat or top coat on small objects.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel, brass, aluminum diecast
  • Cup Material
    Brass /Die cast aluminum
  • Mass(g)
    526/set
  • Specifications
    Gravity Type
  • Amount Of Content
    1 Set (Gun, Cup)

Product Description

It is a set type for immediately usable gun and cap. Ionizing gun is tested in Japan according to the JIS standards. For applying the middle coat or top coat on small objects.

Specifications of GSG-13S-LC

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    150
  • The amount of air(L/min)
    90
  • Cup capacity(L)
    0.4
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • JAN Code
    4989999256826
  • Trusco Code
    449-9328
  • Features
    It is a set type for immediately usable gun and cap. The gun has undergone Japanese testing based on testing equivalent to that received by products with JIS specifications.
  • Application
    For applying the middle coat or top coat on small objects.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel, brass, aluminum diecast
  • Cup Material
    Brass /Die cast aluminum
  • Mass(g)
    526/set
  • Specifications
    Gravity Type
  • Amount Of Content
    1 Set (Gun, Cup)
Part Number
GSG-13S-LC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,612.29

SPRAY GUNS(GRAVITY TYPE) 1 Piece(s) 1 Day(s) 1 Set (Gun, Cup)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1