(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pruning Saw, Curved Saw

Pruning Saw, Curved Saw

You can add up to 6 items to the comparison list.

Loading...

Specifications of GR-17

  • Product Model
    Saw
  • Blade Length (mm)
    170
  • Blade Pitch (mm)
    7
  • Overall Length (mm)
    377
  • JAN Code
    4965280440037
  • Trusco Code
    396-5759
  • Mass(g)
    175
  • Features
    As it is a curved saw, simply grind in to make the blade bite in. The curved saw blade changes in the cutting angle according to the cutting position to allow smooth cutting.
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.
  • Specifications
    Hard Chrome Finishing Elastomer Grip Tapered Blade
Part Number
GR-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,370.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Saw
  • Blade Length (mm)
    170
  • Blade Pitch (mm)
    7
  • Overall Length (mm)
    377
  • JAN Code
    4965280440037
  • Trusco Code
    396-5759
  • Mass(g)
    175
  • Features
    As it is a curved saw, simply grind in to make the blade bite in. The curved saw blade changes in the cutting angle according to the cutting position to allow smooth cutting.
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.
  • Specifications
    Hard Chrome Finishing Elastomer Grip Tapered Blade

Product Description

The saw is curved so the blade engages simply by sawing towards yourself. The curved blade changes its angle according to the cutting position, enabling smooth cutting.

Specifications of GR-17

  • Product Model
    Saw
  • Blade Length (mm)
    170
  • Blade Pitch (mm)
    7
  • Overall Length (mm)
    377
  • JAN Code
    4965280440037
  • Trusco Code
    396-5759
  • Mass(g)
    175
  • Features
    As it is a curved saw, simply grind in to make the blade bite in. The curved saw blade changes in the cutting angle according to the cutting position to allow smooth cutting.
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.
  • Specifications
    Hard Chrome Finishing Elastomer Grip Tapered Blade
Part Number
GR-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,370.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1