(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Rake L

Plastic Rake L

You can add up to 6 items to the comparison list.

Loading...

Specifications of 152895

  • Product Model
    Rake
  • Tip Width (mm)
    290〜425
  • Overall Length (mm)
    1520
  • Number of Prongs(Nos.)
    21
  • Prong length(mm)
    400
  • JAN Code
    4960517009018
  • Trusco Code
    382-0327
  • Mass(g)
    1000
  • Features
    The width of the claw on the head has been adjusted. The tip connects evenly with the ground for more efficient raking.
  • Use
    For collecting fallen leaves and garbage after cutting plants. For leveling work after weeding.
  • Material
    Claw: Polypropylene (PP), Handle: Natural Wood
Part Number
152895
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 760.40

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Rake
  • Tip Width (mm)
    290〜425
  • Overall Length (mm)
    1520
  • Number of Prongs(Nos.)
    21
  • Prong length(mm)
    400
  • JAN Code
    4960517009018
  • Trusco Code
    382-0327
  • Mass(g)
    1000
  • Features
    The width of the claw on the head has been adjusted. The tip connects evenly with the ground for more efficient raking.
  • Use
    For collecting fallen leaves and garbage after cutting plants. For leveling work after weeding.
  • Material
    Claw: Polypropylene (PP), Handle: Natural Wood

Product Description

[Features]
· Can adjust the width of the tines.
· The tines contact the ground evenly, improving raking efficiency.
[Applications]
· For gathering up fallen leaves, yard waste and plant trimmings.
· For leveling the ground after weeding.

Specifications of 152895

  • Product Model
    Rake
  • Tip Width (mm)
    290〜425
  • Overall Length (mm)
    1520
  • Number of Prongs(Nos.)
    21
  • Prong length(mm)
    400
  • JAN Code
    4960517009018
  • Trusco Code
    382-0327
  • Mass(g)
    1000
  • Features
    The width of the claw on the head has been adjusted. The tip connects evenly with the ground for more efficient raking.
  • Use
    For collecting fallen leaves and garbage after cutting plants. For leveling work after weeding.
  • Material
    Claw: Polypropylene (PP), Handle: Natural Wood
Part Number
152895
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 760.40

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1