(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Home Rake Aluminum, P Pattern

Home Rake Aluminum, P Pattern

You can add up to 6 items to the comparison list.

Loading...

Specifications of 073821

  • Product Model
    Rake
  • Tip Width (mm)
    210〜460
  • Overall Length (mm)
    1650
  • Number of Prongs(Nos.)
    18
  • Prong length(mm)
    390
  • JAN Code
    4960517073828
  • Trusco Code
    382-0220
  • Mass(g)
    800
  • Features
    The head has special zinc plating that makes is weather and rust resistant. The tip connects evenly with the ground for more efficient raking.
  • Use
    For grading work after weeding. For collecting falling leaves and garbage, after cutting planted trees.
  • Material
    Claw: Steel wire, Handle: Aluminum Alloy
Part Number
073821
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,227.94

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Rake
  • Tip Width (mm)
    210〜460
  • Overall Length (mm)
    1650
  • Number of Prongs(Nos.)
    18
  • Prong length(mm)
    390
  • JAN Code
    4960517073828
  • Trusco Code
    382-0220
  • Mass(g)
    800
  • Features
    The head has special zinc plating that makes is weather and rust resistant. The tip connects evenly with the ground for more efficient raking.
  • Use
    For grading work after weeding. For collecting falling leaves and garbage, after cutting planted trees.
  • Material
    Claw: Steel wire, Handle: Aluminum Alloy

Product Description

[Features]
· The tines are plated with a special zinc plating, providing superior weather and rust resistance.
· The tines contact the ground evenly, improving raking efficiency.
· Hard steel wire is used for the tines, giving them good springiness.
[Applications]
· For leveling the ground after weeding.
· For gathering up fallen leaves, yard waste and plant trimmings.

Specifications of 073821

  • Product Model
    Rake
  • Tip Width (mm)
    210〜460
  • Overall Length (mm)
    1650
  • Number of Prongs(Nos.)
    18
  • Prong length(mm)
    390
  • JAN Code
    4960517073828
  • Trusco Code
    382-0220
  • Mass(g)
    800
  • Features
    The head has special zinc plating that makes is weather and rust resistant. The tip connects evenly with the ground for more efficient raking.
  • Use
    For grading work after weeding. For collecting falling leaves and garbage, after cutting planted trees.
  • Material
    Claw: Steel wire, Handle: Aluminum Alloy
Part Number
073821
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,227.94

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1