(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digging Fork 4 Tines

Digging Fork 4 Tines

You can add up to 6 items to the comparison list.

Loading...

Specifications of 009014

  • Product Model
    Fork
  • Tip Width (mm)
    230
  • Overall Length (mm)
    1135
  • Number of Prongs(Nos.)
    4
  • Prong length(mm)
    335
  • JAN Code
    4960517152899
  • Trusco Code
    382-0165
  • Mass(g)
    1700
  • Features
    The non-welded integrated claw portion has excellent strength.
  • Use
    Used to scoop, collect and carry hay, thatch, and compost.
  • Material
    Claw: Steel, Handle: Steel
Part Number
009014
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,614.66

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Fork
  • Tip Width (mm)
    230
  • Overall Length (mm)
    1135
  • Number of Prongs(Nos.)
    4
  • Prong length(mm)
    335
  • JAN Code
    4960517152899
  • Trusco Code
    382-0165
  • Mass(g)
    1700
  • Features
    The non-welded integrated claw portion has excellent strength.
  • Use
    Used to scoop, collect and carry hay, thatch, and compost.
  • Material
    Claw: Steel, Handle: Steel

Product Description

[Features]
· The tines are formed integrally without welding, providing superior strength.
[Applications]
· For raking up, forking or moving hay, straw, and compost.

Specifications of 009014

  • Product Model
    Fork
  • Tip Width (mm)
    230
  • Overall Length (mm)
    1135
  • Number of Prongs(Nos.)
    4
  • Prong length(mm)
    335
  • JAN Code
    4960517152899
  • Trusco Code
    382-0165
  • Mass(g)
    1700
  • Features
    The non-welded integrated claw portion has excellent strength.
  • Use
    Used to scoop, collect and carry hay, thatch, and compost.
  • Material
    Claw: Steel, Handle: Steel
Part Number
009014
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,614.66

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1