(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thumbscrew Type Wire Tie【1-10 Pieces Per Package】

Thumbscrew Type Wire Tie

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 88.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-TWBN-16
P-TWBN-18
P-TWBN-22
P-TWBN-25
P-TWBN-33
P-TWBN-38
P-TWBN-48
P-TWBN-58
TWBN-16
TWBN-18
TWBN-22
TWBN-25
TWBN-33
TWBN-38
TWBN-48
TWBN-58
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Maximum Diameter
(mm)
Minimum Diameter
(mm)
Thickness
(mm)
Screw Size
(L)
Pcs./Box.
(piece)
JAN Code Trusco Code Mass
(g)

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 16 13 1.6 M5X30 - 4989999174526 252-6662 9

฿ 88.58

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 18 15 1.6 M5X30 - 4989999174366 252-6671 10

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 22 18 1.8 M5X30 - 4989999174373 252-6689 11

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 25 21 1.8 M5X30 - 4989999174380 252-6697 11

฿ 100.00

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 33 28 2.0 M6X38 - 4989999174397 252-6701 20

฿ 100.00

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 38 33 2.0 M6X38 - 4989999174403 252-6719 21

฿ 111.43

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 48 43 2.0 M6X38 - 4989999174410 252-6727 23

฿ 116.45

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 58 52 2.3 M6X48 - 4989999174427 252-6735 30

฿ 257.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 pieces 16 13 1.6 M5X30 10 4989999174106 256-2642 90

฿ 229.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 18 15 1.6 M5X30 10 4989999174113 256-2651 100

฿ 369.52

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 22 18 1.8 M5X30 10 4989999174120 256-2669 110

฿ 357.43

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 10 pieces 25 21 1.8 M5X30 10 4989999174137 256-2677 110

฿ 254.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 33 28 2.0 M6X38 10 4989999174144 256-2685 200

฿ 333.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 38 33 2.0 M6X38 10 4989999174151 256-2693 210

฿ 470.36

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 48 43 2.0 M6X38 10 4989999174168 256-2707 230

฿ 303.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 10 pieces 58 52 2.3 M6X48 10 4989999174175 256-2715 300

Basic Specifications

  • Product Type
    Related Components
  • Features
    This finger screw type allows for simple tightening.
  • Application
    Clamping band for general hose pipes used in factories.
  • Material
    Steel (Trivalent Chromate Finish)

Product Description

This finger screw type allows for simple tightening.

Part Number
P-TWBN-16
P-TWBN-18
P-TWBN-22
P-TWBN-25
P-TWBN-33
P-TWBN-38
P-TWBN-48
P-TWBN-58
TWBN-16
TWBN-18
TWBN-22
TWBN-25
TWBN-33
TWBN-38
TWBN-48
TWBN-58
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Maximum Diameter
(mm)
Minimum Diameter
(mm)
Thickness
(mm)
Screw Size
(L)
Pcs./Box.
(piece)
JAN Code Trusco Code Mass
(g)

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 16 13 1.6 M5X30 - 4989999174526 252-6662 9

฿ 88.58

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 18 15 1.6 M5X30 - 4989999174366 252-6671 10

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 22 18 1.8 M5X30 - 4989999174373 252-6689 11

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 25 21 1.8 M5X30 - 4989999174380 252-6697 11

฿ 100.00

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 33 28 2.0 M6X38 - 4989999174397 252-6701 20

฿ 100.00

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 38 33 2.0 M6X38 - 4989999174403 252-6719 21

฿ 111.43

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 48 43 2.0 M6X38 - 4989999174410 252-6727 23

฿ 116.45

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 58 52 2.3 M6X48 - 4989999174427 252-6735 30

฿ 257.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 pieces 16 13 1.6 M5X30 10 4989999174106 256-2642 90

฿ 229.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 18 15 1.6 M5X30 10 4989999174113 256-2651 100

฿ 369.52

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 22 18 1.8 M5X30 10 4989999174120 256-2669 110

฿ 357.43

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 10 pieces 25 21 1.8 M5X30 10 4989999174137 256-2677 110

฿ 254.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 33 28 2.0 M6X38 10 4989999174144 256-2685 200

฿ 333.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 38 33 2.0 M6X38 10 4989999174151 256-2693 210

฿ 470.36

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 48 43 2.0 M6X38 10 4989999174168 256-2707 230

฿ 303.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 10 pieces 58 52 2.3 M6X48 10 4989999174175 256-2715 300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Steel(trivalent chromate finishing)