(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Type Wire Tie【1-10 Pieces Per Package】

Screw Type Wire Tie

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 88.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-TWB-16
P-TWB-18
P-TWB-22
P-TWB-25
P-TWB-33
P-TWB-38
P-TWB-48
P-TWB-58
P-TWB-67
P-TWB-78
TWB-16
TWB-18
TWB-22
TWB-25
TWB-33
TWB-38
TWB-48
TWB-58
TWB-67
TWB-78
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Maximum Diameter
(mm)
Minimum Diameter
(mm)
Thickness
(mm)
Screw Size
(L)
Pcs./Box.
(piece)
JAN Code Trusco Code Mass
(g)

฿ 88.58

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 16 13 1.6 M5X25 - 4989999174267 252-6565 9

฿ 88.58

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 18 15 1.6 M5X25 - 4989999174274 252-6573 10

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 22 18 1.8 M5X30 - 4989999174281 252-6581 11

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 25 21 1.8 M5X30 - 4989999174298 252-6590 11

฿ 110.48

SPRINKLERSUPPLIES 1 Piece(s) - Same day 1 pieces 33 28 2.0 M6X38 - 4989999174304 252-6603 19

฿ 111.43

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 38 33 2.0 M6X38 - 4989999174311 252-6611 21

฿ 111.43

SPRINKLERSUPPLIES 1 Piece(s) - Same day 1 pieces 48 43 2.0 M6X38 - 4989999174328 252-6620 23

฿ 116.45

SPRINKLERSUPPLIES 1 Piece(s) - Same day 1 pieces 58 52 2.3 M6X48 - 4989999174335 252-6638 30

฿ 123.81

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 67 61 2.3 M6X48 - 4989999174342 252-6646 32

฿ 129.53

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 78 72 2.3 M6X48 - 4989999174359 252-6654 34

฿ 277.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 16 13 1.6 M5X25 10 4989999174007 256-2545 90

฿ 244.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 18 15 1.6 M5X25 10 4989999174014 256-2553 100

฿ 369.52

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 22 18 1.8 M5X30 10 4989999174021 256-2561 110

฿ 306.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 25 21 1.8 M5X30 10 4989999174038 256-2570 110

฿ 291.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

Available Same day 10 pieces 33 28 2.0 M6X38 10 4989999174045 256-2588 190

฿ 300.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 pieces 38 33 2.0 M6X38 10 4989999174052 256-2596 210

฿ 503.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

Same day 10 pieces 48 43 2.0 M6X38 10 4989999174069 256-2600 230

฿ 376.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 58 52 2.3 M6X48 10 4989999174076 256-2618 300

฿ 521.19

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 67 61 2.3 M6X48 10 4989999174083 256-2626 320

฿ 554.52

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 pieces 78 72 2.3 M6X48 10 4989999174090 256-2634 340

Basic Specifications

  • Product Type
    Related Components
  • Features
    Since it is screwdriver/wrench clamping type, high torque clamping is possible.
  • Application
    Clamping band for general hose pipes used in factories, etc.
  • Material
    Steel (Trivalent Chromate Finish)

Product Description

Since it is screwdriver/wrench clamping type, high torque clamping is possible.

Part Number
P-TWB-16
P-TWB-18
P-TWB-22
P-TWB-25
P-TWB-33
P-TWB-38
P-TWB-48
P-TWB-58
P-TWB-67
P-TWB-78
TWB-16
TWB-18
TWB-22
TWB-25
TWB-33
TWB-38
TWB-48
TWB-58
TWB-67
TWB-78
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Maximum Diameter
(mm)
Minimum Diameter
(mm)
Thickness
(mm)
Screw Size
(L)
Pcs./Box.
(piece)
JAN Code Trusco Code Mass
(g)

฿ 88.58

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 16 13 1.6 M5X25 - 4989999174267 252-6565 9

฿ 88.58

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 18 15 1.6 M5X25 - 4989999174274 252-6573 10

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 22 18 1.8 M5X30 - 4989999174281 252-6581 11

฿ 97.15

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 25 21 1.8 M5X30 - 4989999174298 252-6590 11

฿ 110.48

SPRINKLERSUPPLIES 1 Piece(s) - Same day 1 pieces 33 28 2.0 M6X38 - 4989999174304 252-6603 19

฿ 111.43

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 38 33 2.0 M6X38 - 4989999174311 252-6611 21

฿ 111.43

SPRINKLERSUPPLIES 1 Piece(s) - Same day 1 pieces 48 43 2.0 M6X38 - 4989999174328 252-6620 23

฿ 116.45

SPRINKLERSUPPLIES 1 Piece(s) - Same day 1 pieces 58 52 2.3 M6X48 - 4989999174335 252-6638 30

฿ 123.81

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 67 61 2.3 M6X48 - 4989999174342 252-6646 32

฿ 129.53

SPRINKLER SUPPLIES 1 Piece(s) - 1 Day(s) 1 pieces 78 72 2.3 M6X48 - 4989999174359 252-6654 34

฿ 277.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 16 13 1.6 M5X25 10 4989999174007 256-2545 90

฿ 244.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 18 15 1.6 M5X25 10 4989999174014 256-2553 100

฿ 369.52

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 22 18 1.8 M5X30 10 4989999174021 256-2561 110

฿ 306.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 25 21 1.8 M5X30 10 4989999174038 256-2570 110

฿ 291.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

Available Same day 10 pieces 33 28 2.0 M6X38 10 4989999174045 256-2588 190

฿ 300.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 pieces 38 33 2.0 M6X38 10 4989999174052 256-2596 210

฿ 503.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

Same day 10 pieces 48 43 2.0 M6X38 10 4989999174069 256-2600 230

฿ 376.00

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 58 52 2.3 M6X48 10 4989999174076 256-2618 300

฿ 521.19

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pieces 67 61 2.3 M6X48 10 4989999174083 256-2626 320

฿ 554.52

SPRINKLER SUPPLIES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 pieces 78 72 2.3 M6X48 10 4989999174090 256-2634 340

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Steel(trivalent chromate finishing)