(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Aluminum Ducting

Flexible Aluminum Ducting

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,050.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAF-10010 SALE
TAF-12510 SALE
TAF-15010
TAF-17510
TAF-20010
TAF-22510
TAF-25010
TAF-27510
TAF-30010
TAF-32510
TAF-35010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal x external diameter (mm) Allowable Bending Radius
(mm)
JAN Code Trusco Code Mass
(g)

฿ 3,050.48

฿ 1,785.14

SPRINKLER SUPPLIES 1 Piece(s) Same day 110x112 65 4989999267518 270-8141 1150

฿ 3,709.00

฿ 2,064.06

SPRINKLER SUPPLIES 1 Piece(s) Same day 135x137 75 4989999267525 270-8159 1440

฿ 4,407.92

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 160x162 90 4989999267532 270-8167 1730

฿ 5,087.70

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 185x187 100 4989999267549 270-8175 2020

฿ 5,758.16

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 210x212 110 4989999267556 270-8183 2300

฿ 6,395.12

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 235x237 135 4989999267563 270-8191 2590

฿ 7,201.98

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 260x262 150 4989999267570 270-8205 2880

฿ 7,856.46

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 285x287 160 4989999267587 270-8213 3170

฿ 8,509.39

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 310x312 175 4989999267594 270-8221 3450

฿ 10,159.81

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 340x342 190 4989999267600 270-8230 5250

฿ 10,831.33

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 365x367 200 4989999267617 270-8248 5650

Basic Specifications

  • Product Type
    Related Components
  • Hose Length (mm)
    10000
  • Features
    Features outstanding weather resistance, durability, and workability. No air leakage. Flexibility and elasticity are adjustable, and the duct length is as low as 0.75 m. Operating temperature is -20 to 80°C.
  • Application
    Duct for air-conditioning exhaust.
  • Material
    Hard Steel Wire. Special Laminated Aluminum Foil
  • Operating Temperature Range(°C)
    -10~80℃

Product Description

Excellent in weather resistance, durability and construction workability. No air leakage. Flexibility and elasticity are adjustable, and the duct length can be set as low as 0.75 m.

Part Number
TAF-10010 SALE
TAF-12510 SALE
TAF-15010
TAF-17510
TAF-20010
TAF-22510
TAF-25010
TAF-27510
TAF-30010
TAF-32510
TAF-35010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal x external diameter (mm) Allowable Bending Radius
(mm)
JAN Code Trusco Code Mass
(g)

฿ 3,050.48

฿ 1,785.14

SPRINKLER SUPPLIES 1 Piece(s) Same day 110x112 65 4989999267518 270-8141 1150

฿ 3,709.00

฿ 2,064.06

SPRINKLER SUPPLIES 1 Piece(s) Same day 135x137 75 4989999267525 270-8159 1440

฿ 4,407.92

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 160x162 90 4989999267532 270-8167 1730

฿ 5,087.70

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 185x187 100 4989999267549 270-8175 2020

฿ 5,758.16

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 210x212 110 4989999267556 270-8183 2300

฿ 6,395.12

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 235x237 135 4989999267563 270-8191 2590

฿ 7,201.98

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 260x262 150 4989999267570 270-8205 2880

฿ 7,856.46

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 285x287 160 4989999267587 270-8213 3170

฿ 8,509.39

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 310x312 175 4989999267594 270-8221 3450

฿ 10,159.81

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 340x342 190 4989999267600 270-8230 5250

฿ 10,831.33

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 365x367 200 4989999267617 270-8248 5650

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability, weather resistance and workability. 
●There is no air leak. 
●Flexible in terms of bending performance/elasticity and the duct length becomes compact up to 0.75m.

Usage

●Duct for intake and exhaust of air for air conditioning.

Specification

●Length(m):10
●SPQ(piece):1
●Working Temperature Range: -10 to 80°C

Materials

●Hard Steel Wire 
●Special Laminate Aluminum Foil