(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Braided Foam Hose

Braided Foam Hose

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,745.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THB12-10
THB12-20
THB15-10
THB15-20
THB19-10
THB19-20
THB25-10
THB25-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) Internal x external diameter (mm) JAN Code Trusco Code Mass
(g)

฿ 3,745.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 10000 12X24 4989999384086 300-6727 1700

฿ 7,757.63

SPRINKLER SUPPLIES 1 Piece(s) 14 Day(s) 20000 12X24 4989999384093 300-6735 3400

฿ 4,322.68

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 10000 15X28 4989999384109 300-6743 2000

฿ 8,594.63

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 20000 15X28 4989999384116 300-6751 4000

฿ 5,225.50

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 10000 19X32 4989999384123 300-6760 2320

฿ 10,400.28

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 20000 19X32 4989999384130 300-6778 4640

฿ 8,667.86

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 10000 25X39 4989999384147 300-6786 2900

฿ 17,284.99

฿ 12,206.66

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 20000 25X39 4989999384154 300-6794 5800

Basic Specifications

  • Product Type
    Related Components
  • Max Operating Pressure (MPa)
    1
  • Features
    The foam cover is unified with the hose for ideal fluid temperature regulation so that the fluid is not easily affected by the environmental temperature.
  • Application
    Circulation hoses for cooling chiller etc.
  • Material
    Soft Vinyl Chloride Resin (PVC) (with Polyester Thread)
  • Operating Temperature Range(°C)
    0–60
  • Color
    Black

Product Description

The foam cover is unified with the hose for ideal fluid temperature regulation so that the fluid is not easily affected by the ambient temperature.

Part Number
THB12-10
THB12-20
THB15-10
THB15-20
THB19-10
THB19-20
THB25-10
THB25-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) Internal x external diameter (mm) JAN Code Trusco Code Mass
(g)

฿ 3,745.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 10000 12X24 4989999384086 300-6727 1700

฿ 7,757.63

SPRINKLER SUPPLIES 1 Piece(s) 14 Day(s) 20000 12X24 4989999384093 300-6735 3400

฿ 4,322.68

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 10000 15X28 4989999384109 300-6743 2000

฿ 8,594.63

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 20000 15X28 4989999384116 300-6751 4000

฿ 5,225.50

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 10000 19X32 4989999384123 300-6760 2320

฿ 10,400.28

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 20000 19X32 4989999384130 300-6778 4640

฿ 8,667.86

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 10000 25X39 4989999384147 300-6786 2900

฿ 17,284.99

฿ 12,206.66

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 20000 25X39 4989999384154 300-6794 5800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Circulation hose for cooling chillers etc.

Specification

●Working Temperature Range: 0 to 60°C

Materials

●Soft Polyvinyl Chloride Resin(PVC) + Polyester Yarn