(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Braided Hose (10 m reel)

Braided Hose (10 m reel)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 464.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB-1016-10 SALE
TB-1218-10 SALE
TB-1522-10 SALE
TB-1926-10 SALE
TB-21529-10
TB-2533-10 SALE
TB-611-10
TB-8135-10
TB-915-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal x external diameter (mm) JAN Code Trusco Code Mass
(g)

฿ 770.00

฿ 663.59

SPRINKLER SUPPLIES 1 Piece(s) Same day 10.0X16.0 4989999350609 228-2526 1540

฿ 864.00

฿ 748.57

SPRINKLER SUPPLIES 1 Piece(s) Same day 12.0X18.0 4989999350630 228-2534 1800

฿ 1,221.00

฿ 1,052.62

SPRINKLER SUPPLIES 1 Piece(s) Same day 15.0X22.0 4989999350661 228-2542 2600

฿ 1,489.00

฿ 1,181.67

SPRINKLER SUPPLIES 1 Piece(s) Same day 19.0X26.0 4989999350692 228-2551 3150

฿ 1,709.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 21.5X29.0 4989999042221 384-0204 3650

฿ 2,171.00

฿ 1,873.79

SPRINKLER SUPPLIES 1 Piece(s) Same day 25.0X33.0 4989999350722 228-2569 4600

฿ 464.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 6.0X11.0 4989999350517 228-2496 850

฿ 544.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 8.0X13.5 4989999350548 228-2500 1180

฿ 707.00

฿ 684.52

SPRINKLER SUPPLIES 1 Piece(s) Same day 9.0X15.0 4989999350579 228-2518 1430

Basic Specifications

  • Product Type
    Related Components
  • Max Operating Pressure (MPa)
    1
  • Hose Length (mm)
    10000
  • Features
    Features outstanding pressure resistance, elasticity, resilience, and tensile strength.
  • Application
    Industrial use air/water piping for machine tools, casting machines, factory equipment, etc.
  • Material
    Soft Vinyl Chloride Resin (PVC) (with Polyester Thread)
  • Operating Temperature Range(°C)
    0–60
  • Color
    Clear

Product Description

Features outstanding pressure resistance, elasticity, resilience, and tensile strength.

Part Number
TB-1016-10 SALE
TB-1218-10 SALE
TB-1522-10 SALE
TB-1926-10 SALE
TB-21529-10
TB-2533-10 SALE
TB-611-10
TB-8135-10
TB-915-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal x external diameter (mm) JAN Code Trusco Code Mass
(g)

฿ 770.00

฿ 663.59

SPRINKLER SUPPLIES 1 Piece(s) Same day 10.0X16.0 4989999350609 228-2526 1540

฿ 864.00

฿ 748.57

SPRINKLER SUPPLIES 1 Piece(s) Same day 12.0X18.0 4989999350630 228-2534 1800

฿ 1,221.00

฿ 1,052.62

SPRINKLER SUPPLIES 1 Piece(s) Same day 15.0X22.0 4989999350661 228-2542 2600

฿ 1,489.00

฿ 1,181.67

SPRINKLER SUPPLIES 1 Piece(s) Same day 19.0X26.0 4989999350692 228-2551 3150

฿ 1,709.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 21.5X29.0 4989999042221 384-0204 3650

฿ 2,171.00

฿ 1,873.79

SPRINKLER SUPPLIES 1 Piece(s) Same day 25.0X33.0 4989999350722 228-2569 4600

฿ 464.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 6.0X11.0 4989999350517 228-2496 850

฿ 544.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 8.0X13.5 4989999350548 228-2500 1180

฿ 707.00

฿ 684.52

SPRINKLER SUPPLIES 1 Piece(s) Same day 9.0X15.0 4989999350579 228-2518 1430

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Industrial air/water pipe for machine tools, molding type machines, factory equipment, etc.

Specification

●Working Temperature Range: 0 to 60°C

Materials

●Soft Polyvinyl Chloride Resin(PVC) + Polyester Yarn