(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Connector

Hose Connector

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TH-HC

  • Product Type
    Related Components
  • Height (mm)
    62
  • Applicable Hose / Inner Diameter(mm)
    12–15
  • Applicable Hose / Outer Diameter(mm)
    16–20
  • JAN Code
    4989999253924
  • Trusco Code
    452-4004
  • Mass(g)
    33.5
  • Features
    Can be attached to faucet plug with one touch
  • Material
    ABS Resin
  • Specifications
    Conforming connector: TH-JP
Part Number
TH-HC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 180.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    62
  • Applicable Hose / Inner Diameter(mm)
    12–15
  • Applicable Hose / Outer Diameter(mm)
    16–20
  • JAN Code
    4989999253924
  • Trusco Code
    452-4004
  • Mass(g)
    33.5
  • Features
    Can be attached to faucet plug with one touch
  • Material
    ABS Resin
  • Specifications
    Conforming connector: TH-JP

Product Description

Can be attached to faucet plug with one touch

Specifications of TH-HC

  • Product Type
    Related Components
  • Height (mm)
    62
  • Applicable Hose / Inner Diameter(mm)
    12–15
  • Applicable Hose / Outer Diameter(mm)
    16–20
  • JAN Code
    4989999253924
  • Trusco Code
    452-4004
  • Mass(g)
    33.5
  • Features
    Can be attached to faucet plug with one touch
  • Material
    ABS Resin
  • Specifications
    Conforming connector: TH-JP
Part Number
TH-HC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 180.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Hose(mm) Inner Diameter x Outer Diameter:12 to 15 x 16 to 20
●Height(mm):62
●SPQ(piece):80
●Compatible Plug: TH-JP

Materials

●ABS Resin