(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10025 |
10027 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible body | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 216.19 |
SPRINKLER SUPPLIES | 1 Piece(s) | Quote | For 8, 10, 13 L | 4973221100254 | 375-2992 | 43 | ||
฿ 137.25 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | For 3, 4, 5, 6 L | 4973221100278 | 375-3000 | 27 |
[Features]
· The rose is made of strong rust-resistant stainless steel and features an ingenious shape that allows the water to be sprinkled gently so that the plants, etc., are not damaged.
Part Number |
---|
10025 |
10027 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible body | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 216.19 |
SPRINKLER SUPPLIES | 1 Piece(s) | Quote | For 8, 10, 13 L | 4973221100254 | 375-2992 | 43 | ||
฿ 137.25 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | For 3, 4, 5, 6 L | 4973221100278 | 375-3000 | 27 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?