(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Watering can

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 254.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10001
10002
10003
10005
9999
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Depth x Height (mm) Capacity
(L)
JAN Code Trusco Code Mass
(g)

฿ 519.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 865X220X235 10 4973221100018 375-2984 678

฿ 440.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 780X205X240 8 4973221100025 363-1532 562

฿ 316.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 665X190X215 6 4973221100032 363-1541 437

฿ 254.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 590X165X215 4 4973221100056 363-1559 291

฿ 658.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 880X240X260 13 4973221099992 375-3018 771

Basic Specifications

  • Product Model
    Watering equipment
  • Features
    Wide stainless steel head can sprinkle water. The strainer between the main unit and the nozzle is made of ground packing to prevent clogging.
  • Material
    Main Body: Polyethylene Resin (PE); Nozzle: Polypropylene Resin (PP); Lotus Fruit: Stainless Steel Etc.
  • Accessories
    Lotus pod, strainer, nozzle
Part Number
10001
10002
10003
10005
9999
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Depth x Height (mm) Capacity
(L)
JAN Code Trusco Code Mass
(g)

฿ 519.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 865X220X235 10 4973221100018 375-2984 678

฿ 440.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 780X205X240 8 4973221100025 363-1532 562

฿ 316.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 665X190X215 6 4973221100032 363-1541 437

฿ 254.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 590X165X215 4 4973221100056 363-1559 291

฿ 658.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 880X240X260 13 4973221099992 375-3018 771

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Main Body: Polyethylene Resin(PE)
●Nozzle: Polypropylene Resin(PP)
●Lotus fruit: Stainless Steel etc.

Accessories

●Lotus Fruit, Strainer Net, Nozzle