(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Drum (Drum Only)

Hose Drum (Drum Only)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 553-700

  • Product Model
    Related Parts
  • Height (mm)
    950
  • Width(mm)
    520
  • Depth(mm)
    513
  • Compatible hose inner diameter(mm)
    15・18・25
  • JAN Code
    4972353007738
  • Trusco Code
    381-9281
  • Mass(g)
    13500
  • Features
    Wind up the 15 mm inner diameter hose, 18 mm inner diameter hose and the 25 mm inner diameter hose to 100 m, 70 m, and 40 m respectively.
  • Specifications
    Assembly type
  • Material
    Steel
Part Number
553-700 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,179.50

฿ 21,742.21

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Related Parts
  • Height (mm)
    950
  • Width(mm)
    520
  • Depth(mm)
    513
  • Compatible hose inner diameter(mm)
    15・18・25
  • JAN Code
    4972353007738
  • Trusco Code
    381-9281
  • Mass(g)
    13500
  • Features
    Wind up the 15 mm inner diameter hose, 18 mm inner diameter hose and the 25 mm inner diameter hose to 100 m, 70 m, and 40 m respectively.
  • Specifications
    Assembly type
  • Material
    Steel

Specifications of 553-700

  • Product Model
    Related Parts
  • Height (mm)
    950
  • Width(mm)
    520
  • Depth(mm)
    513
  • Compatible hose inner diameter(mm)
    15・18・25
  • JAN Code
    4972353007738
  • Trusco Code
    381-9281
  • Mass(g)
    13500
  • Features
    Wind up the 15 mm inner diameter hose, 18 mm inner diameter hose and the 25 mm inner diameter hose to 100 m, 70 m, and 40 m respectively.
  • Specifications
    Assembly type
  • Material
    Steel
Part Number
553-700 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,179.50

฿ 21,742.21

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1