(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose joint Compatible Hose Inner Diameter (mm) 11-18 (568-126)

Hose joint Compatible Hose Inner Diameter (mm) 11-18 (568-126)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
568-117
568-126
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Compatible hose inner diameter
(mm)
Compatible Hose Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 183.65

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 50 11~15 16–20 4972353006441 438-5497 22.1

฿ 245.30

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 65 18 24~25 4972353006496 438-5527 53.6

Basic Specifications

  • Product Model
    Related Parts
  • Features
    A hose band is not required, for hose connection.
  • Material
    Polypropylene (PP)

Product Description

Connects hoses together without needing a hose band.

Part Number
568-117
568-126
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Compatible hose inner diameter
(mm)
Compatible Hose Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 183.65

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 50 11~15 16–20 4972353006441 438-5497 22.1

฿ 245.30

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 65 18 24~25 4972353006496 438-5527 53.6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1