(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Connectors Compatible Hose Inner Diameter (mm) 11-18 (568-112)

Hose Connectors Compatible Hose Inner Diameter (mm) 11-18 (568-112)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
568-112
568-122
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Compatible hose inner diameter
(mm)
Compatible Hose Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Compatible Faucet Faucet Mouthpiece

฿ 267.29

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 61 11~15 16–20 4972353006397 438-5454 28.8 568-123

฿ 389.37

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 100 18 24~25 4972353004058 438-5501 54.1 568-192

Basic Specifications

  • Product Model
    Related Parts
  • Features
    Hose can be connected at a touch.
  • Material
    Polypropylene (PP)

Product Description

Connects hoses in a single action.

Part Number
568-112
568-122
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Compatible hose inner diameter
(mm)
Compatible Hose Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Compatible Faucet Faucet Mouthpiece

฿ 267.29

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 61 11~15 16–20 4972353006397 438-5454 28.8 568-123

฿ 389.37

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 100 18 24~25 4972353004058 438-5501 54.1 568-192

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1