(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hanger Hose Hook-Use (5593)

Stainless Steel Hanger Hose Hook-Use (5593)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5592
5593
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Hook Size Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,302.86

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 20 4972353559206 438-5411 794

฿ 2,130.39

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 10 4972353559305 438-5420 500

Basic Specifications

  • Product Model
    Related Parts
  • Hose Hook Inner Diameter(mm)
    15
  • Features
    Rust-resistant hanger ideal for wall installation and for hanging a hose.
  • Material
    Stainless Steel

Product Description

Rust-resistant wall-mountable hose hanger.
Inner diameter of the hose hook size (mm): 15
Material: stainless steel

Part Number
5592
5593
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Hook Size Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,302.86

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 20 4972353559206 438-5411 794

฿ 2,130.39

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 10 4972353559305 438-5420 500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1