(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hose Reel Dedicated Nozzle

Stainless Steel Hose Reel Dedicated Nozzle

You can add up to 6 items to the comparison list.

Loading...

Specifications of LN-1

  • Product Type
    Related Components
  • Height (mm)
    184
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    12~15×17~20
  • JAN Code
    4930510418209
  • Trusco Code
    360-3504
  • Mass(g)
    250
  • Material
    Aluminum Die Casting
Part Number
LN-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 675.40

SPRINKLERSUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    184
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    12~15×17~20
  • JAN Code
    4930510418209
  • Trusco Code
    360-3504
  • Mass(g)
    250
  • Material
    Aluminum Die Casting

Product Description

[Applications]
· A nozzle for stainless steel hoses.

Specifications of LN-1

  • Product Type
    Related Components
  • Height (mm)
    184
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    12~15×17~20
  • JAN Code
    4930510418209
  • Trusco Code
    360-3504
  • Mass(g)
    250
  • Material
    Aluminum Die Casting
Part Number
LN-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 675.40

SPRINKLERSUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1