(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel hose reel (HLA-40N-O)

Steel hose reel (HLA-40N-O)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HLA-40N-O
HSA-20N-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Hose Length (mm) Width×Depth×Height (mm) JAN Code Trusco Code Mass
(kg)

฿ 8,512.19

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 41000 428×472×476 4930510418773 453-8005 13.3

฿ 5,313.39

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 21000 352×429×405 4930510418735 453-8048 7.9

Basic Specifications

  • Product Type
    Related Components
  • Max Operating Pressure (MPa)
    0.4
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    15×20
  • Material
    Frame/Drum: Steel (SPC) Hose: Polyvinyl Chloride (PVC)
  • Specifications
    With Lever Nozzle
  • Compatible Faucet Tap Outer Diameter(mm)
    15

Product Description

Comes with handy hose guide for rewinding. Main body has a rust-resistant powder coating. Double ring type prevents leakage completely. Comes with 21 m mesh algae-proof hose with excellent cold/pressure resistance (includes 1 m on primary side). Includes a hose clamp and nozzle connector for the primary side.

Part Number
HLA-40N-O
HSA-20N-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Hose Length (mm) Width×Depth×Height (mm) JAN Code Trusco Code Mass
(kg)

฿ 8,512.19

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 41000 428×472×476 4930510418773 453-8005 13.3

฿ 5,313.39

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 21000 352×429×405 4930510418735 453-8048 7.9

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1