(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Gloves "T150"

Heat Resistant Gloves "T150"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T150

  • Product Model
    Polyurethane
  • Specifications
    Unlined
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Detail Type
    150 type
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    9
  • JAN code
    4901792963305
  • Trusco Code
    434-3271
  • Mass(g)
    81
  • Material Heat Resistant Temperature(°C)
    150
  • Glove Part
    Polyester/Polyurethane Laminated
  • Palm Reinforcement
    Towaron Knit Polyurethane Laminated
  • 1 Pair
Part Number
T150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,843.17

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • Specifications
    Unlined
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Detail Type
    150 type
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    9
  • JAN code
    4901792963305
  • Trusco Code
    434-3271
  • Mass(g)
    81
  • Material Heat Resistant Temperature(°C)
    150
  • Glove Part
    Polyester/Polyurethane Laminated
  • Palm Reinforcement
    Towaron Knit Polyurethane Laminated
  • 1 Pair

Product Description

[Features]
· Uses polyester fabric with laminated heat-resistant polyurethane for excellent heat resistance.
· Part of the palm is reinforced with para-aramid fiber.
[Applications]
· Electrical and electronic parts manufacturing.
[Materials]
· Glove part: polyester, polyurethane laminate; palm reinforcement: Twaron knit, polyurethane laminate

Specifications of T150

  • Product Model
    Polyurethane
  • Specifications
    Unlined
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Detail Type
    150 type
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    9
  • JAN code
    4901792963305
  • Trusco Code
    434-3271
  • Mass(g)
    81
  • Material Heat Resistant Temperature(°C)
    150
  • Glove Part
    Polyester/Polyurethane Laminated
  • Palm Reinforcement
    Towaron Knit Polyurethane Laminated
  • 1 Pair
Part Number
T150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,843.17

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1