(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cotton Gloves (for Preventing Hand Roughening)

Cotton Gloves (for Preventing Hand Roughening)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CTN-W

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    29.5
  • Around Palm(cm)
    16.5
  • Length of Middle Finger(cm)
    8.3
  • Color
    White
  • JAN code
    4901792022187
  • Trusco Code
    441-0467
  • Mass(g)
    20
  • Features 1
    Made from cotton with excellent moisture absorption. Because they are long, it is difficult for them to come off, and also prevents slippage during work.
  • Use
    Prevents the hands from being roughened. For under gloves.
  • Thickness(mm)
    0.6
  • Specification Details
    Antibacterial and Odor-resistant Processing
  • Material Quality
    Cotton, Polyester, Others
  • 1 Pair
Part Number
CTN-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 190.83

GLOVES WITHOUT COATING 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    29.5
  • Around Palm(cm)
    16.5
  • Length of Middle Finger(cm)
    8.3
  • Color
    White
  • JAN code
    4901792022187
  • Trusco Code
    441-0467
  • Mass(g)
    20
  • Features 1
    Made from cotton with excellent moisture absorption. Because they are long, it is difficult for them to come off, and also prevents slippage during work.
  • Use
    Prevents the hands from being roughened. For under gloves.
  • Thickness(mm)
    0.6
  • Specification Details
    Antibacterial and Odor-resistant Processing
  • Material Quality
    Cotton, Polyester, Others
  • 1 Pair

Product Description

Uses cotton for excellent moisture absorption. This long type glove is difficult to remove, which prevents slipping off during work. Prevents hand chapping. Wear underneath gloves.

Specifications of CTN-W

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    29.5
  • Around Palm(cm)
    16.5
  • Length of Middle Finger(cm)
    8.3
  • Color
    White
  • JAN code
    4901792022187
  • Trusco Code
    441-0467
  • Mass(g)
    20
  • Features 1
    Made from cotton with excellent moisture absorption. Because they are long, it is difficult for them to come off, and also prevents slippage during work.
  • Use
    Prevents the hands from being roughened. For under gloves.
  • Thickness(mm)
    0.6
  • Specification Details
    Antibacterial and Odor-resistant Processing
  • Material Quality
    Cotton, Polyester, Others
  • 1 Pair
Part Number
CTN-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 190.83

GLOVES WITHOUT COATING 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1