(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves "Cut-Resistant Perfect Club"

Incision-Resistant Gloves, Cut-Resistant Gloves "Cut-Resistant Perfect Club"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 536.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2540-L
2540-LL
2540-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 537.12

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 22.5 19.4 7.6 4906554113851 434-2593 45 1 Pair

฿ 537.58

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) LL 23 20 7.9 4906554113868 434-2607 48 1 Pair

฿ 536.03

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 21 18.4 7.4 4906554113844 434-2615 38 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Color
    White
  • Thickness(mm)
    0.12
  • Features
    With foamed polyethylene coating for anti-skid effect. Uses ultra-high-strength polyethylene yarn for excellent cut resistance, tear resistance, and wear resistance.
  • Use
    Metal machining and glass work.
  • Body
    Front: Polyurethane, Back: Dyneema®
  • Specification Details
    Cut resistance level 3
  • Inner capacity
    1 Pair

Product Description

Coated with foamed polyethylene for a non-slip effect. Uses extra strong polyethylene thread for excellent resistance to cuts, tears, abrasion, etc. Metalworking, glassworking.

Part Number
2540-L
2540-LL
2540-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 537.12

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 22.5 19.4 7.6 4906554113851 434-2593 45 1 Pair

฿ 537.58

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) LL 23 20 7.9 4906554113868 434-2607 48 1 Pair

฿ 536.03

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 21 18.4 7.4 4906554113844 434-2615 38 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1