- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Gas Mask Direct Connect Type, Small, Replacement Filter Material
Specifications of 5911N
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- JAN Code
- 4987580161016
-
- Trusco Code
- 437-1143
-
- Mass(g)
- 1000
-
- Quantity per case(Sheets)
- 6001/5911-S1、6002/5911-S1
-
- Compatible Respiratory Cans
- 6001/5911-S1、6002/5911-S1
-
- Amount Of Content
- 1 Box (6 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 732.00
|
GAS RESPIRATORS
|
1 Pack(s)
|
6 Pieces Per Package
|
|
10 Day(s)
|
1 Box (6 Sheets) |
Basic Specifications
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- JAN Code
- 4987580161016
-
- Trusco Code
- 437-1143
-
- Mass(g)
- 1000
-
- Quantity per case(Sheets)
- 6001/5911-S1、6002/5911-S1
-
- Compatible Respiratory Cans
- 6001/5911-S1、6002/5911-S1
-
- Amount Of Content
- 1 Box (6 Sheets)
Product Description
[Features]
· Replaceable separately from the canister.
Specifications of 5911N
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- JAN Code
- 4987580161016
-
- Trusco Code
- 437-1143
-
- Mass(g)
- 1000
-
- Quantity per case(Sheets)
- 6001/5911-S1、6002/5911-S1
-
- Compatible Respiratory Cans
- 6001/5911-S1、6002/5911-S1
-
- Amount Of Content
- 1 Box (6 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 732.00
|
GAS RESPIRATORS
|
1 Pack(s)
|
6 Pieces Per Package
|
|
10 Day(s)
|
1 Box (6 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?