(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Mask Direct Connect Type, Small, Replacement Strap

Gas Mask Direct Connect Type, Small, Replacement Strap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 381N

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Applicable Model
    Gas Masks 3100/3200, Replacement Type Dust Mask 3753-RS2 Series
  • JAN Code
    4987580189652
  • Trusco Code
    437-1135
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
381N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 418.06

GAS RESPIRATORS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Applicable Model
    Gas Masks 3100/3200, Replacement Type Dust Mask 3753-RS2 Series
  • JAN Code
    4987580189652
  • Trusco Code
    437-1135
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Replacement strap for replacement type dustproof mask 3000 series, and gas mask 300 series.

Specifications of 381N

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Applicable Model
    Gas Masks 3100/3200, Replacement Type Dust Mask 3753-RS2 Series
  • JAN Code
    4987580189652
  • Trusco Code
    437-1135
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
381N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 418.06

GAS RESPIRATORS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1