(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OD Green Sheet #3000 Thickness: 0.22 mm

OD Green Sheet #3000 Thickness: 0.22 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 196.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OGS-01
OGS-02
OGS-05
OGS-11
OGS-13
OGS-14
OGS-16
OGS-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 196.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 1.8X1.8 8 4903599222807 444-7000 0.5 1 pc.

฿ 295.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 1.8X2.7 10 4903599222814 444-7018 0.8 1 pc.

฿ 583.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 2.7X3.6 14 4903599222821 444-7026 1.5 1 pc.

฿ 1,083.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 3.6X5.4 20 4903599222838 444-7034 3 1 pc.

฿ 1,737.00

COLOR SHEETS 1 Piece(s) 12 Day(s) 5.4X5.4 24 4903599222845 444-7042 4.5 1 pc.

฿ 2,319.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 5.4X7.2 28 4903599222852 444-7051 6 1 pc.

฿ 3,864.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 7.2X9 36 4903599222869 444-7069 10 1 pc.

฿ 5,953.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 10X10 44 4903599222876 444-7077 15.5 1 pc.

Basic Specifications

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.22
  • Color
    OD Green
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Features
    OD green sheet that fits surroundings when used in mountainous areas or green belts.
  • Use
    Curing and material cover for construction work in green areas.
  • Tensile Strength
    Length 530 N / 5 cm, Width 400 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

OD Green Sheet #3000 1.8 × 1.8 m to 10 × 10 m.
[Features]
·Unlike the blue sheet, the color is less noticeable.
·Medium/long-term use type (approximately 1 year).
·A thick sheet of approximately 0.2 (±0.02) mm.
[Applications]
·Used for curing and material cover for green belt construction.

Part Number
OGS-01
OGS-02
OGS-05
OGS-11
OGS-13
OGS-14
OGS-16
OGS-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 196.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 1.8X1.8 8 4903599222807 444-7000 0.5 1 pc.

฿ 295.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 1.8X2.7 10 4903599222814 444-7018 0.8 1 pc.

฿ 583.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 2.7X3.6 14 4903599222821 444-7026 1.5 1 pc.

฿ 1,083.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 3.6X5.4 20 4903599222838 444-7034 3 1 pc.

฿ 1,737.00

COLOR SHEETS 1 Piece(s) 12 Day(s) 5.4X5.4 24 4903599222845 444-7042 4.5 1 pc.

฿ 2,319.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 5.4X7.2 28 4903599222852 444-7051 6 1 pc.

฿ 3,864.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 7.2X9 36 4903599222869 444-7069 10 1 pc.

฿ 5,953.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 10X10 44 4903599222876 444-7077 15.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: OD Green
●Thickness: 0.22mm
●Tensile Strength: Vertical 683N/5cm, Horizontal 600N/5cm
●Endurance Period: Approx. 1 Year

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Aluminum(inner diameter: 12mm)