(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Mesh Sheet (Blue) (GM-1834B)

Strong Mesh Sheet (Blue) (GM-1834B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GM-1834B
GM-1834W
GM-1836B
GM-1836W
GM-1851B
GM-1851W
GM-1854B
GM-1854W
GM-3654B
GM-3654W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Details Type Number of Grommets
(piece)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,612.30

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X3.4 Blue Blue 34 4989999243352 437-7583 810 1 pc.

฿ 1,612.30

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.4 White White 34 4989999243406 437-7630 810 1 pc.

฿ 1,680.52

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 Blue Blue 36 4989999243369 437-7591 860 1 pc.

฿ 1,680.52

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 White White 36 4989999243413 437-7648 860 1 pc.

฿ 2,348.79

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.1 Blue Blue 46 4989999243376 437-7605 1200 1 pc.

฿ 2,348.79

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.1 White White 46 4989999243420 437-7656 1200 1 pc.

฿ 2,420.72

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 Blue Blue 48 4989999243383 437-7613 1270 1 pc.

฿ 2,420.72

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 White White 48 4989999243437 437-7664 1270 1 pc.

฿ 4,604.88

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 3.6X5.4 Blue Blue 60 4989999243390 437-7621 2460 1 pc.

฿ 4,604.88

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 3.6X5.4 White White 60 4989999243444 437-7672 2460 1 pc.

Basic Specifications

  • Product Type
    Flameproof mesh sheet
  • Shape
    Folding Type
  • Grommet pitch(cm)
    30
  • Features
    It does not generate harmful dioxins when incinerated. Even after 8 consecutive washing tests (washing in warm water), there was no change to the shape and strength of this strong sheet.
  • Application
    For curing in architecture and construction. For painting (scatter prevention). For dust removal.
  • Specifications
    This is a flame-retardant product in accordance with the Fire Services Act.
  • Tensile Strength
    Vertical 570 N/3 cm, horizontal 630 N/3 cm
  • Tear strength
    Vertical 220 N, horizontal 290N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polypropylene (PP)
  • Material/grommet
    Aluminum (Inner Diameter: 9.5 mm)
  • Amount Of Content
    1 pc.

Product Description

Does not generate harmful dioxins when incinerated. Even after 8 consecutive washing tests (washing in warm water), there was no change to the shape and strength of this strong sheet. For curing construction work. For painting work. (Scatter prevention) For dust removal.

Part Number
GM-1834B
GM-1834W
GM-1836B
GM-1836W
GM-1851B
GM-1851W
GM-1854B
GM-1854W
GM-3654B
GM-3654W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Details Type Number of Grommets
(piece)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,612.30

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X3.4 Blue Blue 34 4989999243352 437-7583 810 1 pc.

฿ 1,612.30

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.4 White White 34 4989999243406 437-7630 810 1 pc.

฿ 1,680.52

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 Blue Blue 36 4989999243369 437-7591 860 1 pc.

฿ 1,680.52

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 White White 36 4989999243413 437-7648 860 1 pc.

฿ 2,348.79

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.1 Blue Blue 46 4989999243376 437-7605 1200 1 pc.

฿ 2,348.79

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.1 White White 46 4989999243420 437-7656 1200 1 pc.

฿ 2,420.72

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 Blue Blue 48 4989999243383 437-7613 1270 1 pc.

฿ 2,420.72

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 White White 48 4989999243437 437-7664 1270 1 pc.

฿ 4,604.88

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 3.6X5.4 Blue Blue 60 4989999243390 437-7621 2460 1 pc.

฿ 4,604.88

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 3.6X5.4 White White 60 4989999243444 437-7672 2460 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1