(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Tarpaulin #3000

Color Tarpaulin #3000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,700.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-1010-GN
TP-1010-OR
TP-3654-GN
TP-3654-OR
TP-5472-GN
TP-5472-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Number of Grommets
(piece)
Detailed colors JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 10,389.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 10X10 Green 44 Green 4989999243345 437-7575 15300 1 pc.

฿ 10,389.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 10X10 Other 44 Orange 4989999243314 437-7541 15300 1 pc.

฿ 1,700.00

COLOR SHEETS 1 Piece(s) 12 Day(s) 3.6X5.4 Green 20 Green 4989999243321 437-7559 2970 1 pc.

฿ 1,700.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 3.6X5.4 Other 20 Orange 4989999243291 437-7524 2970 1 pc.

฿ 3,489.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 5.4X7.2 Green 28 Green 4989999243338 437-7567 5950 1 pc.

฿ 3,489.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 5.4X7.2 Other 28 Orange 4989999243307 437-7532 5950 1 pc.

Basic Specifications

  • Product Type
    Color Sheet
  • Thickness(mm)
    0.25
  • Shape
    Folding Type
  • Features
    Middle-term usage type sheet for a wide range of applications such as for industry, engineering, or farming.
  • Application
    Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural forestry industries and fishers.
  • Specifications
    Outer edge: Treated with rope
  • Tensile Strength
    Vertical 665 N/5 cm, horizontal 575 N/5 cm
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

Middle-term usage type sheet for a wide range of applications such as for industry, engineering, or farming. Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural/forestry industries and fisheries.

Part Number
TP-1010-GN
TP-1010-OR
TP-3654-GN
TP-3654-OR
TP-5472-GN
TP-5472-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Number of Grommets
(piece)
Detailed colors JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 10,389.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 10X10 Green 44 Green 4989999243345 437-7575 15300 1 pc.

฿ 10,389.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 10X10 Other 44 Orange 4989999243314 437-7541 15300 1 pc.

฿ 1,700.00

COLOR SHEETS 1 Piece(s) 12 Day(s) 3.6X5.4 Green 20 Green 4989999243321 437-7559 2970 1 pc.

฿ 1,700.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 3.6X5.4 Other 20 Orange 4989999243291 437-7524 2970 1 pc.

฿ 3,489.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 5.4X7.2 Green 28 Green 4989999243338 437-7567 5950 1 pc.

฿ 3,489.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 5.4X7.2 Other 28 Orange 4989999243307 437-7532 5950 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Thickness: 0.25mm
●Tensile Strength: Vertical 665N/5cm, Horizontal 575N/5cm
●Endurance Period: Approx. 1 Year

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Aluminum(inner diameter: 12mm)