- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Floor Curing Material, PITTARI Guard
Specifications of 580
-
- Product Model
- Curing Sheet
-
- Thickness(mm)
- 3
-
- Width x Length(m)
- 1X2
-
- Color
- Blue
-
- JAN Code
- 4560260216505
-
- Trusco Code
- 438-7490
-
- Features
- It is a curing sheet with flexibility like rubber which firmly and gently adheres to the floor. It fits well even if the sheet is raised by some level difference.
-
- Material (Body)
- Polyethylene (PE)
-
- Mass(g)
- 20000
-
- Amount Of Content
- 1 Box (20 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 10,025.81
|
CURING SHEETS
|
1 Pack(s)
|
20 Pieces Per Package
|
|
40 Day(s)
|
1 Box (20 Sheets) |
Basic Specifications
-
- Product Model
- Curing Sheet
-
- Thickness(mm)
- 3
-
- Width x Length(m)
- 1X2
-
- Color
- Blue
-
- JAN Code
- 4560260216505
-
- Trusco Code
- 438-7490
-
- Features
- It is a curing sheet with flexibility like rubber which firmly and gently adheres to the floor. It fits well even if the sheet is raised by some level difference.
-
- Material (Body)
- Polyethylene (PE)
-
- Mass(g)
- 20000
-
- Amount Of Content
- 1 Box (20 Sheets)
Product Description
A curing sheet with the flexibility of rubber that attaches securely to flooring, providing excellent protection. Fits well even when lifted up on minor level differences.
Specifications of 580
-
- Product Model
- Curing Sheet
-
- Thickness(mm)
- 3
-
- Width x Length(m)
- 1X2
-
- Color
- Blue
-
- JAN Code
- 4560260216505
-
- Trusco Code
- 438-7490
-
- Features
- It is a curing sheet with flexibility like rubber which firmly and gently adheres to the floor. It fits well even if the sheet is raised by some level difference.
-
- Material (Body)
- Polyethylene (PE)
-
- Mass(g)
- 20000
-
- Amount Of Content
- 1 Box (20 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 10,025.81
|
CURING SHEETS
|
1 Pack(s)
|
20 Pieces Per Package
|
|
40 Day(s)
|
1 Box (20 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?