(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant, Heat-Retention, Cold-Resistant Sheet (TS-ASSH190370)

Heat-Resistant, Heat-Retention, Cold-Resistant Sheet (TS-ASSH190370)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-ASR155001
TS-ASR155050 SALE
TS-ASSH190370 SALE
TS-ASSH240370 SALE
TS-ASSH270600 SALE
TS-ASSH270700 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Shape Compatible Equipment Model Detail Type Grommet Number
(Piece)
Grommet Pitch
(cm)
JAN Code Trusco Code Mass
(g)
Eyelet Material Specifications Amount Of Content

฿ 5,435.82

TRUCK SHEETS 1 Piece(s) 40 Day(s) 1.55X1 - - m Unit Piece Sales Type - - 4560343441459 438-5691 550 - No grommets 1m

฿ 128,547.00

฿ 104,354.45

TRUCK SHEETS 1 Piece(s) 40 Day(s) 1.55X50 Roll Model - Rolled Type - - 4560343441442 438-5705 27200 - No grommets 1 pc.

฿ 21,776.00

฿ 20,033.92

TRUCK SHEETS 1 Piece(s) 40 Day(s) 1.9X3.7 Foldable Type Small Truck Sheet Type 16 46X59 4560343441404 438-5713 3000 Brass (Inner diameter: 15 mm) - 1 pc.

฿ 28,773.00

฿ 26,471.16

TRUCK SHEETS 1 Piece(s) 40 Day(s) 2.4X3.7 Foldable Type 2 t Truck Sheet Type 20 60X59 4560343441411 438-5721 3500 Brass (Inner diameter: 15 mm) - 1 pc.

฿ 45,477.00

฿ 41,838.84

TRUCK SHEETS 1 Piece(s) 40 Day(s) 2.7X6 Foldable Type 10t Truck Sheet Type 28 59X66.5 4560343441428 438-5730 4000 Brass (Inner diameter: 15 mm) - 1 pc.

฿ 52,906.00

฿ 48,673.52

TRUCK SHEETS 1 Piece(s) 40 Day(s) 2.7X7 Foldable Type 10t Truck Sheet Type 30 60X66.5 4560343441435 438-5748 7200 Brass (Inner diameter: 15 mm) - 1 pc.

Basic Specifications

  • Product Model
    Truck Tarp
  • Thickness(mm)
    0.4
  • Color
    Black
  • Features
    It has better heat retention capacity than tarpaulin sheet. It has excellent heat resistance (approx. 200°C) and cold resistance (-60°C). Even if it is used repeatedly the fabric itself does not harden, and it remains soft and easy to use even during the winter.
  • Use
    For transporting asphalt mixture.
  • Sheet Material
    Polyester Fiber (Both Faces Silicone Coated)

Product Description

Superior temperature retention compared to tarpaulin sheet. Superior heat resistance (about 200°C) and cold resistance (-60°C). The fabric won't stiffen even after multiple uses, and will remain soft and easy to use even in the winter cold. For transport of asphalt composite materials.

Part Number
TS-ASR155001
TS-ASR155050 SALE
TS-ASSH190370 SALE
TS-ASSH240370 SALE
TS-ASSH270600 SALE
TS-ASSH270700 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Shape Compatible Equipment Model Detail Type Grommet Number
(Piece)
Grommet Pitch
(cm)
JAN Code Trusco Code Mass
(g)
Eyelet Material Specifications Amount Of Content

฿ 5,435.82

TRUCK SHEETS 1 Piece(s) 40 Day(s) 1.55X1 - - m Unit Piece Sales Type - - 4560343441459 438-5691 550 - No grommets 1m

฿ 128,547.00

฿ 104,354.45

TRUCK SHEETS 1 Piece(s) 40 Day(s) 1.55X50 Roll Model - Rolled Type - - 4560343441442 438-5705 27200 - No grommets 1 pc.

฿ 21,776.00

฿ 20,033.92

TRUCK SHEETS 1 Piece(s) 40 Day(s) 1.9X3.7 Foldable Type Small Truck Sheet Type 16 46X59 4560343441404 438-5713 3000 Brass (Inner diameter: 15 mm) - 1 pc.

฿ 28,773.00

฿ 26,471.16

TRUCK SHEETS 1 Piece(s) 40 Day(s) 2.4X3.7 Foldable Type 2 t Truck Sheet Type 20 60X59 4560343441411 438-5721 3500 Brass (Inner diameter: 15 mm) - 1 pc.

฿ 45,477.00

฿ 41,838.84

TRUCK SHEETS 1 Piece(s) 40 Day(s) 2.7X6 Foldable Type 10t Truck Sheet Type 28 59X66.5 4560343441428 438-5730 4000 Brass (Inner diameter: 15 mm) - 1 pc.

฿ 52,906.00

฿ 48,673.52

TRUCK SHEETS 1 Piece(s) 40 Day(s) 2.7X7 Foldable Type 10t Truck Sheet Type 30 60X66.5 4560343441435 438-5748 7200 Brass (Inner diameter: 15 mm) - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in heat resistance(approx. 200°C) and cold resistance(-60°C).

Usage

●For transporting asphalt material.

Specification

●SPQ(sheet):1
●Color: Black
●Thickness: 0.4mm

Materials

●Sheet: Polyester Fiber(double sided PVC coating)
●Eyelet: Brass(inner diameter: 15mm)

Warning

●In case of rainy weather, please use blue sheets etc from above.