(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Focuses on desk basic functions such as wiring or storage, and all drawers have a latch mechanism as protection for earthquakes.
Part Number |
---|
XED107F-WH |
XED117F-WH |
XED127F-WH |
XED147F-WH |
XED167F-WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 22,450.57 ฿ 17,455.32 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1000 | 453-2791 | 29000 | 1 unit | ||
฿ 23,260.44 ฿ 17,964.04 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1100 | 453-2813 | 31000 | 1 unit | ||
฿ 23,882.47 ฿ 18,439.66 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1200 | 453-2830 | 32000 | 1 unit | ||
฿ 31,117.48 ฿ 23,534.15 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1400 | 453-2864 | 37000 | 1 unit | ||
฿ 33,779.59 ฿ 25,527.24 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1600 | 453-2881 | 40000 | 1 unit |
Loading...
Product Model | Table | Height(mm) | 700 | Depth(mm) | 700 |
---|---|---|---|---|---|
Color | White | Details Model | F Type | Color Details | White |
Specifications | Assembly type | Assembly Guideline | 20 Minutes per 2 Persons | Amount Of Content | 1 unit |
How can we improve?
How can we improve?