- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Molykote, Paste, (Light Yellow), E Paste
Specifications of E-10
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -50~150℃
-
- Color
- Pale yellow
-
- Exactly
- 280
-
- Trusco Code
- 438-6876
-
- Mass(g)
- 1200
-
- Main Ingredient
- Poly α Olefin Oil, PTFE
-
- Features
- Poly-alpha-olefin type paste. Excellent plastic resistance and abrasion resistance.
-
- Application
- Rotating parts, cam/link mechanism on acoustics, office equipment. Optical Device.
-
- Amount Of Content
- 1 Can (1 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,322.71
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
8 Day(s)
|
1 Can (1 kg) |
Basic Specifications
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -50~150℃
-
- Color
- Pale yellow
-
- Exactly
- 280
-
- Trusco Code
- 438-6876
-
- Mass(g)
- 1200
-
- Main Ingredient
- Poly α Olefin Oil, PTFE
-
- Features
- Poly-alpha-olefin type paste. Excellent plastic resistance and abrasion resistance.
-
- Application
- Rotating parts, cam/link mechanism on acoustics, office equipment. Optical Device.
-
- Amount Of Content
- 1 Can (1 kg)
Product Description
An anti-seize lubricant made of poly-alpha-olefin-based paste.
[Features]
· Excellent resistance to plastics and wear.
· Operating temperature range: -50 to +150°C / consistency: 280.
[Applications]
· Rotating parts of acoustic or office equipment.
· Cam/link mechanism. Optical equipment.
Specifications of E-10
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -50~150℃
-
- Color
- Pale yellow
-
- Exactly
- 280
-
- Trusco Code
- 438-6876
-
- Mass(g)
- 1200
-
- Main Ingredient
- Poly α Olefin Oil, PTFE
-
- Features
- Poly-alpha-olefin type paste. Excellent plastic resistance and abrasion resistance.
-
- Application
- Rotating parts, cam/link mechanism on acoustics, office equipment. Optical Device.
-
- Amount Of Content
- 1 Can (1 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,322.71
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
8 Day(s)
|
1 Can (1 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?