- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Long Craft (Straight Blade)
Specifications of 340H-T
-
- Product Model
- Screw Cutter
-
- Cutting Capacity
- 0.8
-
- Total Length(mm)
- 190
-
- Blade Length(mm)
- 65
-
- Blade Thickness(mm)
- 2.5
-
- JAN Code
- 4965280668004
-
- Trusco Code
- 001-3196
-
- Mass(g)
- 65
-
- Features
- Hard chrome plated with soft grip. Long blade type craft scissors (multipurpose type scissors).
-
- Material
- Blade: High carbon blade steel
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,400.00
|
HANDICRAFT SCISSORS
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Model
- Screw Cutter
-
- Cutting Capacity
- 0.8
-
- Total Length(mm)
- 190
-
- Blade Length(mm)
- 65
-
- Blade Thickness(mm)
- 2.5
-
- JAN Code
- 4965280668004
-
- Trusco Code
- 001-3196
-
- Mass(g)
- 65
-
- Features
- Hard chrome plated with soft grip. Long blade type craft scissors (multipurpose type scissors).
-
- Material
- Blade: High carbon blade steel
Product Description
Hard chrome plated. A soft grip. Long-bladed craft scissors (general purpose).
Specifications of 340H-T
-
- Product Model
- Screw Cutter
-
- Cutting Capacity
- 0.8
-
- Total Length(mm)
- 190
-
- Blade Length(mm)
- 65
-
- Blade Thickness(mm)
- 2.5
-
- JAN Code
- 4965280668004
-
- Trusco Code
- 001-3196
-
- Mass(g)
- 65
-
- Features
- Hard chrome plated with soft grip. Long blade type craft scissors (multipurpose type scissors).
-
- Material
- Blade: High carbon blade steel
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,400.00
|
HANDICRAFT SCISSORS
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?