(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TMID-1-30 |
TMID-2-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 81.91 |
TRC MINI IMPACT SCREWDRIVER | 1 Piece(s) | 1 Day(s) | No.1 | 4989999242133 | 437-6528 | ||
฿ 81.91 |
TRC MINI IMPACT SCREWDRIVER | 1 Piece(s) | 1 Day(s) | No.2 | 4989999242140 | 437-6536 |
[Features]
· Replacement bit for mini impact drivers made by TRUSCO NAKAYAMA.
Part Number |
---|
TMID-1-30 |
TMID-2-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 81.91 |
TRC MINI IMPACT SCREWDRIVER | 1 Piece(s) | 1 Day(s) | No.1 | 4989999242133 | 437-6528 | ||
฿ 81.91 |
TRC MINI IMPACT SCREWDRIVER | 1 Piece(s) | 1 Day(s) | No.2 | 4989999242140 | 437-6536 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?