(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex wrench

Hex wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 70.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TXX-15
TXX-20
TXX-25
TXX-30
TXX-40
TXX-50
TXX-60
TXX-80
TXX-100
TXX-120
TXX-140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
JAN Code Trusco Code Mass
(g)

฿ 97.15

TRC HEXAGONAL WRENCH 1 Piece(s) 8 Day(s) 1.5 77 14 4989999261288 445-3654 1.4

฿ 103.81

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 2 83 16 4989999261295 445-3662 2.7

฿ 70.00

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 2.5 90 18 4989999261301 445-3671 4.7

฿ 131.64

HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 3 98 20 4989999261318 445-3689 7.3

฿ 126.82

TRC HEXAGONAL WRENCH 1 Piece(s) 10 Day(s) 4 106 25 4989999261325 445-3697 15

฿ 138.65

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 5 118 28 4989999261332 445-3701 25

฿ 163.66

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 6 137 32 4989999261349 445-3719 42.0

฿ 210.24

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 8 156 36 4989999261356 445-3727 85.0

฿ 304.95

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 10 170 40 4989999261363 445-3735 146.0

฿ 564.76

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 12 207 45 4989999261370 445-3743 250.0

฿ 740.64

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 14 230 56 4989999261387 445-3751 386.0

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    Compared to popular products, it is outstanding in terms of its high torque, durability and abrasion resistance. It can fit securely into the hexagon socket and tighten the screw firmly. It is matte chrome plated.

Product Description

Compared to the standard product, it features outstanding high torque, durability, and abrasion resistance. Engages hex sockets securely and ensures the tightening of screws. Matte chrome plating.

Part Number
TXX-15
TXX-20
TXX-25
TXX-30
TXX-40
TXX-50
TXX-60
TXX-80
TXX-100
TXX-120
TXX-140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
JAN Code Trusco Code Mass
(g)

฿ 97.15

TRC HEXAGONAL WRENCH 1 Piece(s) 8 Day(s) 1.5 77 14 4989999261288 445-3654 1.4

฿ 103.81

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 2 83 16 4989999261295 445-3662 2.7

฿ 70.00

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 2.5 90 18 4989999261301 445-3671 4.7

฿ 131.64

HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 3 98 20 4989999261318 445-3689 7.3

฿ 126.82

TRC HEXAGONAL WRENCH 1 Piece(s) 10 Day(s) 4 106 25 4989999261325 445-3697 15

฿ 138.65

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 5 118 28 4989999261332 445-3701 25

฿ 163.66

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 6 137 32 4989999261349 445-3719 42.0

฿ 210.24

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 8 156 36 4989999261356 445-3727 85.0

฿ 304.95

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 10 170 40 4989999261363 445-3735 146.0

฿ 564.76

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 12 207 45 4989999261370 445-3743 250.0

฿ 740.64

TRC HEXAGONAL WRENCH 1 Piece(s) 1 Day(s) 14 230 56 4989999261387 445-3751 386.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1