1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moisture Meter

CUS MOISTURE METER

Moisture Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,627.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With auto power off function convenient for avoiding problems due to forgetting power-off. Equipped with a back light function with which the display can be easily confirmed. Applicable materials: Wood, construction material, etc.

Part Number
MM-01U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,627.00

CUS MOISTURE METER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Moisture Meter Measuring Range(%) 0~54.8 Width(mm) 50
Depth(mm) 20.6 Height(mm) 119 Resolution (%) 0.1
Measurement items Moisture content JAN Code 4983621700084 Trusco Code 449-2307
Power Supply AAA Batteries x 2 (Sold Separately) Features Equipped with a handy auto power off function that prevents you from leaving it turned on. It has a backlight function that makes it easy to check the display even in the dark. Product uses Applicable Materials: Wood Material and Building Material.
Measuring method Electrical conductivity type Mass(g) 119

Please check the type/dimensions/specifications of the part MM-01U in the Moisture Meter series.