1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital depth gauge

TCL DIGITAL DEPTH GAUGE

Digital depth gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,660.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Easy-to-use popular model with a limited set of functions. Printer output is possible. Depth gage measures the depth or level differences in an object.

Part Number
DMD-210S2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,660.00

TCL DIGITAL DEPTH GAUGE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Digital Measuring Range(mm) 0~12
Minimum Display(mm) 0.01 Instrumental Error(mm) ±0.02 Output terminal for measuring data: with or without NA
Overall Length(mm) 115 Base dimension(mm) 75 Power Supply Button-type silver oxide battery (SR44) x 1 (Included)
Rod Diameter(mm) Tip ø0.3 (pointed) JAN Code 4560120878355 Trusco Code 451-4882
Mass(g) 270 Application Depth gage measures the depth or level differences in an object. Features Easy-to-use popular model with limited set of functions. Print output is possible.

Please check the type/dimensions/specifications of the part DMD-210S2 in the Digital depth gauge series.