1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HD CCD Camera Lens Extension Ring

HD CCD Camera Lens Extension Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,039.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optical equipment, HD/CCD cameras which can inspect and work with digital high-definition image quality.
[Features]
· C mount specification lens.
· C mount standard allows any combination.
· Lightweight type without unnecessary functions.
· The focal length can be changed with the optional extension ring to adjust the magnification.
[Applications]
· Ideal when carrying out inspection or work that requires high image quality.

 
Part Number
L-802-2
L-818
L-819
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Description Combination 1: Camera Lens Only (No Ring) Combination 2: Camera Lens (with Ring) Combination 3: Camera Lens (with Ring) +L-818 Combination 4: camera lens (with ring) +L-818+L-818 Combination 5: camera lens (with ring) +L-819 Combination 6: camera lens (with ring) +L-818+L-819 Combination 7: camera lens (with ring) +L-819+L-819 Combination 8: camera lens (with ring) +L-818+L-819+L-819 Features

฿ 4,036.81

MESUREMENT TOOL 1 Piece(s) Same day Combinations of the L-802 lens part, CCD camera part, L-802-1, and commercially available C mount specifications are possible.Magnification: 9.4/Visual Field: 54.5 X 30.5 mm/Working Distance: 330 mm/Center Resolution: 88.5 μmMagnification: 19 / View: 27.0 x 15.2 mm / Operation Distance: 175 mm / Center Resolution: 44.2 μmMagnification: 46.5/Visual Field: 11.1 X 6.2 mm/Working Distance: 85 mm/Center Resolution: 17.5 μm-----Low-magnification (10 times) enlarged images ideal for assembly work that involves fine positioning.

฿ 1,039.40

HZN MESUREMENT TOOL 1 Piece(s) 19 Day(s) Magnification for projecting on a 24-inch wide monitor.---Magnification: 75 / View: 7.0 x 3.9 mm / Operation Distance: 61 mm / Center Resolution: 11 μm-Magnification: 122, field of view: 4.3 x 2.4 mm, operating distance: 45 mm, central resolution: 7.8 μm-Magnification: 195 / View: 2.6 x 1.5 mm / Operation Distance: 38 mm / Center Resolution: 5.5 μmFor increased power, use a single extension ring or in combination.

฿ 1,080.87

HZN MESUREMENT TOOL 1 Piece(s) 20 Day(s) Magnification for projecting on a 24-inch wide monitor.----Magnification: 95/Visual Field: 5.5 X 31 mm/Working Distance: 54 mm/Center Resolution: 9.9 μmMagnification: 122, field of view: 4.3 x 2.4 mm, operating distance: 45 mm, central resolution: 7.8 μmMagnification: 170 / View: 3.1 x 1.7 mm / Operation Distance: 40 mm / Center Resolution: 6.2 μmMagnification: 195 / View: 2.6 x 1.5 mm / Operation Distance: 38 mm / Center Resolution: 5.5 μmFor increased power, use a single extension ring or in combination.

Loading...

  1. 1

Basic Information

Product Type Optical Supplies for Inspection Magnification(x) 9.4 / 19 / 46.5